Altera Agilex 5E
For more information (design files, test reports, etc.)
Response within 2 business days
Agilex 5E Carrier Card
Agilex 5E SOM board
Agilex 5E Carrier Card - MPS Part Numbers
| MPS Part# | Qty | Description |
|---|---|---|
| MP5016 | 1 | 2.7V to 15V, 0.7A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking |
| MP8870-0012 | 2 | 18V, 15A Synchronous Step-Down Converter with Configurable System Settings via I²C and MTP |
| MP5087 | 1 | 5.5V, 7A Low RDS(ON) Load Switch with Current Monitoring |
| MPM54304-0058 | 1 | 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I²C and MTP |
| MPM54304-0047 | 1 | 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I²C and MTP |
| MPM3824 | 2 | 2.75V to 6V, 2A, Ultra-Small, Ultra-Low-Noise Power Module |
| MPM3632C | 1 | 18V Input, 3A Synchronous Step-Down Module with Integrated Inductor and Forced CCM |
| MP5028 | 2 | Request Information |
| MP5087 | 3 | 5.5V, 7A Low RDS(ON) Load Switch with Current Monitoring |
| MP5418A | 1 | Negative Charge Pump and Adjustable Regulator |
| MP2002A | 1 | Low Input Voltage, 500mA Linear Regulator |
Agilex 5E SOM - MPS Part Numbers
| MPS Part# | Qty | Description |
|---|---|---|
| MP8870-0012 | 1 | 18V, 15A Synchronous Step-Down Converter with Configurable System Settings via I²C and MTP |
| MP8796B-0023 | 1 | 16V, 30A Scalable Digital Synchronous Step-Down Converter with PMBus |
| MPM54304-0044 | 1 | 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I²C and MTP |
| MP5087 | 2 | 5.5V, 7A Low RDS(ON) Load Switch with Current Monitoring |
| MPM3804 | 1 | 0.6A, 5.5V Synchronous Step-Down Regulator with Integrated Inductor and Output Discharge |
| MP20075 | 3 | 3A DDR Termination Regulator |
| MP5026 | 1 | 16V, 20A, 2.8mΩ RDS(ON) Hot-Swap Intelli-Fuse Solution |
| MP5028 | 2 | Request Information |
| MP2975 | 2 | Request Information |
| MP86950 | 1 | Intelli-Phase Solution, Monolithic Half-Bridge with Integrated Power MOSFETs and Gate Drivers |
| MP86920 | 1 | Intelli-Phase Solution with Integrated High-Side FETs, Low-Side FETs, and Driver |
| MP8796B | 1 | 16V, 30A Scalable Digital Synchronous Step-Down Converter with PMBus |
| MPQ7962-0010 | 2 | Request Information |
アカウントにログイン
新しいアカウントを作成