MP2480
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)36
- Vout (max) (V)30
- Open LED ProtectionNo
- TypeBuck
- Iout (max) (A)3
- Vfb (V)0.2
- fsw (max) (kHz)2000
- Iq (mA)0.16
- Ishutdown (µA)2
- Rds(on) (mΩ)150
- SyncNo
- GradeCatalog
- Package (mm)SOICW24-18L
- fsw (min) (kHz)200
- Dimension (H) (mm)4.8
- Power Range DefinedNo
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Secondary Synchronous RectificationNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
-
Show more
Show less
Features & Benefits
- Wide 5V to 36V Operating Input Range
- Up to 95% Efficiency
- Hysteretic Control with No Compensation
- No Output Capacitor Required
- ±3% LED Current Accuracy
- Up to 2MHz Switching Frequency
- Up to 20kHz Dimming Frequency
- 200mV Reference Voltage
- Short-Circuit Protection with Integrated High-Side MOSFET
- Thermal Shut Down
- Available in SOIC8-EP
Active Part Numbers:
MP2480DN-LF-P MP2480DN-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2480 Resources
-
PRODUCT CATEGORY
DC-DC LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
DC-DC LIGHTING & BACKLIGHTPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
APPLICATION
DC/DC LIGHTINGAPPLICATIONDC/DC lighting applications include flashlights, landscape lighting, emergency lights, recreational lighting, and more. Any LED lighting setup must offer high energy efficiency and peak reliability to extend the lifetime of the light. Emergency lighting systems are a crucial piece of safety equipment, and LEDs are quickly becoming the leading lighting technology in office, industrial, and home-bas...
-
PRODUCT CATEGORY
BACKLIGHT DRIVERS (WLED)PRODUCT CATEGORY -
PRODUCT CATEGORY
VIN MAX<44VPRODUCT CATEGORY -
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MP3317PRODUCT6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface
-
PRODUCT
MP2341PRODUCT24V, 2A, 1MHz, High-Efficiency, Synchronous Step-Down LED Driver in an SOT583 Package
-
PRODUCT
MP3359CPRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio
-
PRODUCT
MPQ3365-AEC1PRODUCT4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1PRODUCT5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1PRODUCT6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1PRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
-
PRODUCT
MP3312PRODUCT2.7VIN to 5.5VIN, 38VOUT, Dual-Channel, Boost WLED Driver, P2P with TPS61163
-
PRODUCT
MP3387LPRODUCT6 Strings 50Vout Boost WLED Driver with Smart Dimming for Tablet & Notebook PC
-
PRODUCT
MP24833-APRODUCT3A, 55V, White LED Driver Suitable for Step-Down with Current Mode Operation
-
PRODUCT
MP3359PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio
-
PRODUCT
MP3314APRODUCT6-Channel, 80mA, 50V, Boost WLED Driver with I2C Interface
-
PRODUCT
MP24881PRODUCT60V, 1.1A, Synchronous Step-Down LED Driver with PWM and Analog Dimming Function
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
Order
Log in to your account
Create New Account