MPC22167-130
Active Part Numbers:
MPC22167-130-T
Related Products
EVMPC22167-2891-Split-02A 130A, Two-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology Evaluation Board
The EVMPC22167-2891-Split-02A is an evaluation board designed to demonstrate the capabilities of the MPC22167-130, a 130A two-phase Intelli-ModuleTM with Quiet SwitcherTM Technology.
The EVMPC22167-2891-Split-02A can deliver up to 130A of load current across a wide operating input voltage (VIN) range. High efficiency can be achieved across a wide output current (IOUT) load range.
The EVMPC22167-2891-Split-02A employs one MP2891 and two MPC22167-130 devices. These devices form two power supply rails, which can be run independently.
The EVMPC22167-2891-Split-02A can monitor the MPC22167-130’s VIN, output voltage (VOUT), IOUT, and temperature. Full protection features include integrated, configurable VIN under-voltage lockout (UVLO) protection, as well as VOUT over-voltage protection (OVP), under-voltage protection (UVP), over-current limit (OCL), and over-current protection (OCP).
Learn about our Evaluation Kit
Log in to your account
Create New Account