The EVMPC22167-2891-Split-02A is an evaluation board designed to demonstrate the capabilities of the MPC22167-130, a 130A two-phase Intelli-ModuleTM with Quiet SwitcherTM Technology.
The EVMPC22167-2891-Split-02A can deliver up to 130A of load current across a wide operating input voltage (VIN) range. High efficiency can be achieved across a wide output current (IOUT) load range.
The EVMPC22167-2891-Split-02A employs one MP2891 and two MPC22167-130 devices. These devices form two power supply rails, which can be run independently.
The EVMPC22167-2891-Split-02A can monitor the MPC22167-130’s VIN, output voltage (VOUT), IOUT, and temperature. Full protection features include integrated, configurable VIN under-voltage lockout (UVLO) protection, as well as VOUT over-voltage protection (OVP), under-voltage protection (UVP), over-current limit (OCL), and over-current protection (OCP).
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account