MPQ2977-AEC1
Active Part Numbers:
MPQ2977GQKTE-xxxx-AEC1-Z MPQ2977GQKTE-xxxx-AEC1-P
Meaning of P & Z
Related Products

MPQ86940GVTE-AEC1 40A Intelli-PhaseTM Solution in a TQFN-21 (4mmx5mm) Package, AEC-Q100 Qualified
The MPQ86940 is a monolithic half-bridge with built-in, internal power MOSFETs and gate drivers. It can achieve up to 40A of continuous output current (IOUT) across a wide input voltage (VIN) range. The integrated MOSFETs and drivers achieve high efficiency through an optimized dead time (DT) and reduced parasitic inductance.
The MPQ86940 is compatible with tri-state output controllers. It also includes general-purpose current sensing and temperature sensing. The MPQ86940 is ideal for autonomous driving applications where efficiency and compact size are at a premium.
The MPQ86940 is available in a TQFN-21 (4mmx5mm) package.
Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface
Log in to your account
Create New Account