- Products
- AC-DC
- Flyback
- Secondary Side Regulation
- HF600-40
HF600-40
Session textval
Session Titefor popup
- Typical Pmax (W)35
- TypeRegulator
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)65
- Control MethodVariable Frequency
- Vbr (V)700
- VCC (max) (V)25
- Package (mm)PDIP8-7B
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The HF600-40 is a highly integrated, multi-mode flyback regulator that is suitable for high-performance and high-efficiency designs. The device adopts continuous conduction mode (CCM) or quasi-resonant (QR) mode. Unlike conventional QR flyback regulators, the HF600-40 provides frequency foldback to guarantee high efficiency across the entire load range.
The HF600-40 is a secondary-side regulation (SSR)-based primary regulator, which must work with secondary-side feedback circuitry. The device integrates high-voltage start-up circuits with an ultra-low quiescent current (IQ) in burst mode. As a result, power consumption under no load can be below 30mW.
The HF600-40 adopts the patented valley lock technique to restrain valley jumping from one to the other during operation, which can prevent audible noise. The device also adopts various pulse-frequency modulation (PFM) modes based on the input voltage (VIN), which can significantly enhance the output power (POUT) capacity for wide input applications.
The HF600-40 features advanced protections, including primary-sense output over-voltage protection (ZCD OVP), primary-sense output under-voltage protection (ZCD UVP), VCC over-voltage protection (VCC OVP), output overload protection (OLP), internal brown-in (B/I), short-circuit protection (SCP), current-sensing short/open protection (SSP/SOP), internal thermal shutdown (OTP), and under-voltage lockout (UVLO).
The HF600-40 is available in a PDIP8-7B package.
-
Show more
Show less
Features & Benefits
- Integrated 700V/850mΩ MOSFET
- Novel Patented Continuous Conduction Mode (CCM) or Quasi-Resonant (QR) Control to Eliminate Audible Noise
- Frequency Foldback Down to 25kHz at Light Loads
- Burst Mode for Low Standby Power Consumption
- Built-In, High-Voltage Start-Up Circuit
- Extremely Low Operating Current in Standby Mode (<30mW)
- Frequency Jittering for a Reduced EMI Signature
- Peak Current Mode Control, Line Compensation, and Leading Edge Blanking
- Under-Voltage Lockout (UVLO)
- VCC Over-Voltage Protection (OVP)
- Zero-Current Detection (ZCD) OVP
- ZCD Under-Voltage Protection (UVP)
- Overload Protection (OLP)
- Brown-In (B/I)
- Short-Circuit Protection (SCP)
- Current-Sensing Short/Open Protection (SSP/SOP)
- Over-Temperature Protection (OTP)
- Available in a PDIP8-7B Package
Active Part Numbers:
HF600GP-40-Z HF600GP-40-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HF600-40 Resources
-
APPLICATION
THREE-PHASE SMART POWER METERSAPPLICATIONThree-phase smart power meters area critical component of smart homes and the growing consumer focus on energy efficiency. Three-phase meters use a three-wire system (sometimes four), and can better accommodate higher loads compared to single-phase meters. Three-phase power meters are also more efficient and deliver power at a steadier, more consistent rate. They are typically used for commercial ...
-
APPLICATION
HOME REMOTE CONTROLSAPPLICATIONHome remote controls — both infrared (IR) and remote frequency (RF) types — are being used for more and more smart home control systems, including televisions,sound systems, lighting, and other home environment controls. Advanced features are also being incorporated into these devices, such as non-line-of-sight operation, voice control, capacitive touch and haptic feedback, LED displays, and multi...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT CATEGORY
SECONDARY SIDE REGULATIONPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
HFG612PRODUCTHigh-Frequency Flyback Regulator with Integrated GaN HEMT and Current Sensing
-
PRODUCT
HF830-30PRODUCT800V, Quasi-Resonant, EMI-Optimized, Offline Switching Regulator with Low Standby
-
PRODUCT
MPXG2101PRODUCTNovoOne Family of All-In-One SRZVS Flyback Regulators
-
PRODUCT
HF1070PRODUCT1700V SiC, Quasi-Resonant Flyback Regulator
-
PRODUCT
HFC0502PRODUCTFixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
-
ARTICLE
HOW TO DESIGN A FEEDBACK LOOP COMPENSATOR FOR A FLYBACK CONVERTER IN FOUR STEPSARTICLEDue to their versatility, ease of design, and low cost, flyback converters have become one of the most widely used topologies in power electronics. Its structure derives from one of the three basic topologies — specifically, buck-boost topology. However, unlike buck-boost converters, flyback topologies allow the voltage output to be electrically isolated from the input power supply. This feature i...
-
PRODUCT
HFG611-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
-
PRODUCT
HFG610-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
HF300PRODUCTHigh-Frequency, Ideal-Clamping Flyback Controller
-
PRODUCT
HFC0512PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
MPX2003PRODUCTUp to 140kHz, All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
-
PRODUCT
MPX2002PRODUCTAll-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
Log in to your account
Create New Account