Backlight Drivers (WLED)

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

The trend in automotive infotainment screens and digital instrument clusters is bigger and brighter. MPS offers a full range of WLED backlight drivers that can power screens from small to large, with accurate current matching and flexible dimming modes.

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Channels
Isw Limit (A)
Ichannel (max) (A)
LEDx ABS Voltage (V)
fsw (min) (kHz)
fsw (max) (kHz)
Topology
Power MOSFET
Dimming (Output)
Other Features
Grade
Package (mm)
Typical LCD Screen Sizes
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Channels
Isw Limit (A)
Ichannel (max) (A)
LEDx ABS Voltage (V)
fsw (min) (kHz)
fsw (max) (kHz)
Topology
Power MOSFET
Dimming (Output)
Other Features
Grade
Package (mm)
Typical LCD Screen Sizes
MPS
Boost
Boost/SEPIC
LED Driver with Current Source
SEPIC
External
Integrated
A-Dim
Mix-Dim
P-Dim
Smart-Dim
10 Configurable Addresses
2MHz Based-CAN Differential Interface
Adaptive Voltage Feedback Function
Cascades Up to 16 ICs (Pin-Configurable Device Address)
Configurable LED Short Threshold
Configurable OVP Threshold
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Excellent EMI Performance
Excellent EMI with Frequency Spread Spectrum
Flexible Dimming Modes
Frequency Spread Spectrum
High Dimming Ratio
I2C Dimming
I2C Interface
I2C Interface with 3 Selectable IC Addresses
I2C Interface with 4 IC Addresses
I2C Interface with Up to 10 Configurable I2C Addresses
NTC Function
Output/Input Disconnect
Phase-Shift Function
Supports 1-/2-/3-/4-Channel Applications
Automotive
Catalog
QFN-20 (3x4)
QFN-20 (3x4) WF
QFN-24 (4x4)
QFN-40 (6x6)
QFN-68 (8x8)
TQFN-24 (4x4)
TSSOP-28EP
Medium (10" to 17")
Medium (10" to 29")
Small (<10")
Is MPSafe Has MPL Product URL
     
MPQ3365-AEC1

4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

3.6 36 50 4 7 0.15 50 400 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Frequency Spread Spectrum, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3365-aec1.html
MPQ3621-AEC1

48-Channel, Max 50mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

Buy On MPS 3 11 48 0.05 12 LED Driver with Current Source P-Dim, A-Dim Adaptive Voltage Feedback Function Automotive QFN-68 (8x8) Small (<10"), Medium (10" to 17"), Medium (10" to 29") 1 0 https://www.monolithicpower.com/en/mpq3621-aec1.html
MPQ3359C-AEC1

1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified

Buy On MPS 3.5 40 4 0.16 50 400 2250 Boost/SEPIC External P-Dim, A-Dim Excellent EMI Performance, Frequency Spread Spectrum Automotive QFN-20 (3x4) Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3359c-aec1.html
MPQ3366C-AEC1

6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

Buy On MPS 3.8 36 6 0.2 48 400 2200 Boost/SEPIC External P-Dim, A-Dim, Mix-Dim
Excellent EMI with Frequency Spread Spectrum, I2C Interface with 4 IC Addresses, Phase-Shift Function
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3366c-aec1.html
MPQ3365A-AEC1

5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

Buy On MPS 3.6 36 50 5 7 0.15 50 400 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Frequency Spread Spectrum, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3365a-aec1.html
MPQ3322-AEC1

24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified

Buy On MPS 3.5 22 24 0.1 24 LED Driver with Current Source Integrated P-Dim, A-Dim
2MHz Based-CAN Differential Interface, Cascades Up to 16 ICs (Pin-Configurable Device Address)
Automotive QFN-40 (6x6) Small (<10"), Medium (10" to 17"), Medium (10" to 29") 1 0 https://www.monolithicpower.com/en/mpq3322-aec1.html
MPQ3368-AEC1
8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
Buy On MPS 3.8 36 48 8 0.2 48 200 2200 Boost/SEPIC External P-Dim, A-Dim, Mix-Dim Frequency Spread Spectrum, I2C Dimming, NTC Function Automotive QFN-24 (4x4) Medium (10" to 29") 1 0 https://www.monolithicpower.com/en/mpq3368-aec1.html
MPQ3386-AEC1
50V, 6 String White LED Driver with AEC-Q100 qualification
Buy On MPS 4.5 25 50 6 2 0.03 50 625 1250 Boost Integrated P-Dim Output/Input Disconnect Automotive QFN-24 (4x4) Medium (10" to 29") 1 0 https://www.monolithicpower.com/en/mpq3386-aec1.html
MPQ3387L-AEC1
Automotive Grade, Step-up, 6 strings, Max. 45mA/string, Combined Analog and PWM dimming, White LED Driver
Buy On MPS 3 25 50 6 2.5 0.045 50 500 1250 Boost Integrated Smart-Dim Automotive TQFN-24 (4x4) Medium (10" to 29") 1 0 https://www.monolithicpower.com/en/mpq3387l-aec1.html
MPQ3369-AEC1

6-Channel, Max 100mA/Ch Boost WLED Driver with 15000:1 Dim Ratio and I2C

Buy On MPS 3.5 36 45 6 3 0.1 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
Catalog QFN-24 (4x4), TSSOP-28EP Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3369-aec1.html
MPQ3367-AEC1

6 Channels, Max 150mA/Ch Boost WLED Driver With 15000:1 Dim Ratio and I2C

Buy On MPS 3.5 36 45 6 3 0.15 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
Catalog QFN-24 (4x4), TSSOP-28EP Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3367-aec1.html
MPQ3326-AEC1

16-Channel, 50mA/Ch, LED Driver with Separate PWM Analog Dimming and I2C Interface, AEC-Q100 Qualified

Buy On MPS 4 16 16 0.05 18 LED Driver with Current Source Integrated P-Dim, A-Dim I2C Interface with Up to 10 Configurable I2C Addresses Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3326-aec1.html
MPQ3364-AEC1

4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100

Buy On MPS 3.5 36 45 4 5.5 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
Catalog QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3364-aec1.html
MPQ3324-AEC1

8-Channel, 100mA/Ch, LED Driver with Separated PWM Analog Dimming and I2C Interface, AEC-Q100

Buy On MPS 4 16 8 0.1 18 LED Driver with Current Source Integrated P-Dim, A-Dim 10 Configurable Addresses Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3324-aec1.html
MPQ3367A-AEC1

Low-EMI, 6-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Interface, AEC-Q100 Qualified

Buy On MPS 3.5 36 45 6 3 0.15 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3367a-aec1.html
MPQ3326A-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified

Buy On MPS 4.5 16 16 0.08 22 LED Driver with Current Source Integrated P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3326a.html
MPQ3326B-AEC1

16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified

Buy On MPS 4.5 16 16 0.08 22 LED Driver with Current Source Integrated P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3326b-aec1.html
MPQ3323B-AEC1

4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified

Buy On MPS 4.5 16 4 0.32 22 LED Driver with Current Source Integrated P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3323b-aec1.html
MPQ3359-AEC1
4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
Buy On MPS 3.5 40 50 4 7 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim Excellent EMI Performance, Flexible Dimming Modes Automotive QFN-20 (3x4) WF Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3359-aec1.html
MPQ3359A-AEC1
1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
Buy On MPS 3.5 40 50 4 7 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Flexible Dimming Modes, Supports 1-/2-/3-/4-Channel Applications
Automotive QFN-20 (3x4) WF Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/en/mpq3359a-aec1.html
MPQ3321-AEC1

48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

3 20 48 0.08 22 LED Driver with Current Source Integrated P-Dim, A-Dim Adaptive Voltage Feedback Function Automotive QFN-68 (8x8) Small (<10"), Medium (10" to 17"), Medium (10" to 29") 1 0 https://www.monolithicpower.com/en/mpq3321-aec1.html
No more parts left for display.