- Products
- AC-DC
- PFC/LLC Controllers
- HR1275
HR1275
CrM/DCM PFC and Current Mode LLC Digital Combo Controller, Configurable via UART Interface
Session textval
Session Titefor popup
- LLC ControlDigital and Current Mode
- PFC Control ModeDigital CrM/DCM
- TopologyPFC + LLC
- High-Voltage Start-UpYes
- TypePFC+LLC Controller
- Package (mm)SOIC-16, SOIC-20, TSSOP-20
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The HR1275 is a critical conduction mode (CrM)/discontinuous conduction mode (DCM), multi-mode power factor correction (PFC) and current mode LLC combo controller, which is configurable via the UART interface.
The HR1275's power-saving technology helps the power supply design achieve optimized efficiency across the operating range.
The HR1275 is available in TSSOP-20, SOIC-20, and SOIC-16 packages.
-
Show more
Show less
Features & Benefits
- General System Features:
- Total <85mW No-Load Power Loss
- High-Voltage (HV) Current Source for Start Up
- Smart X-Capacitor Discharge during AC Dropout
- Power Good (PG) Function
- External Over-Temperature Protection (OTP)
- UART Interface to Configure Parameters
- User-Friendly GUI
- PFC Controller:
- Critical Conduction Mode (CrM)/Discontinuous Conduction Mode (DCM), Multi-Mode Power Factor Correction (PFC) Control with High Efficiency from Light Load to Full Load
- Intelligent Valley Switching for Low Audible Noise
- Operate Up to 400kHz
- Input Capacitor Current Compensation
- THD Compensation
- Configurable Soft Start
- Configurable Soft Burst-On for Higher Light-Load Efficiency with Low Audible Noise
- Configurable AC Input Brown-In/Brown-Out
- Cycle-by-Cycle Switching Current Limit
- Open Loop Protection (OLP) and Over-Voltage Protection (OVP)
- LLC Controller:
- Current Mode Control
- Precise Entry/Exit Burst Control
- Configurable Soft Start
- 600V High-Side Gate Driver with High dV/dt Immunity
- Adaptive Dead-Time Adjustment (ADTA) of Half-Bridge LLC with Minimum and Maximum Limit
- Capacitive Mode Protection (CMP)
- Operates Up to 500kHz
- Over-Current Protection (OCP) and Over-Power Protection (OPP) with Configurable Protection Behaviors
Active Part Numbers:
HR1275GY-xxxx-Z HR1275GY-xxxx-P HR1275GS-xxxx-Z HR1275GS-xxxx-P HR1275GM-xxxx-Z HR1275GM-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HR1275 Resources
-
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
PRODUCT CATEGORY
PFC/LLC COMBO CONTROLLERPRODUCT CATEGORY -
PRODUCT
HR1215PRODUCTMulti-Mode PFC and Current Mode LLC Controller without Shutdown during X-Capacitor Discharge Period
-
PRODUCT
HR1213PRODUCTMulti-Mode PFC and Current Mode LLC Combo Controller Supporting both AC and DC Inputs with Configurable Bias Options
-
ARTICLE
DESIGNING MULTIPLE INDEPENDENT AUXILIARY POWER SUPPLIES WITH MAGNETIC ISOLATIONARTICLEIn a DC/DC converter, the auxiliary power supply of multiple switching devices requires independent isolated power supplies. Taking a full-bridge converter as an example, the high-side and low-side MOSFETs (HS-FETs and LS-FETs, respectively) of the bridge arm require isolated power supplies for the gate driver circuit. The traditional scheme uses a bootstrap circuit to power supply both the upper ...
-
ARTICLE
FEASIBILITY AND ACCURACY ANALYSIS OF INPUT POWER ESTIMATIONARTICLEPFC converters are widely used in the industry to provide DC output voltage from the main lines, and to maintain a high power factor (PF) and low current distortion at the same time. In some of these applications, such as telecom, server, workstation power supplies, and plug-in electric vehicles, the active input power needs to be measured in real time in order to monitor energy consumption, as we...
-
ARTICLE
DIGITAL PFC + LLC COMBO CONTROLLER HELPS FAST-CHARGE ADAPTERS ENTER THE NEW AGEARTICLEFast-charge technology has developed rapidly in the last few years due to the exponential increase in power demand for mobile devices. In late 2020, cell phone market leaders (such as Apple, Xiaomi, and Samsung) started to abandon in-box adapters for cell phones. This change stimulated another boom for the demand of aftermarket adapters, and also confirmed two trends for the fast-charging adapter ...
-
ARTICLE
LIVE DIGITAL SOLUTIONS FOR EFFICIENT POWER SUPPLY DESIGNS (PART II)ARTICLEBefore continuing to this article, make sure to read Live Digital Solutions for Efficient Power Supply Designs (Part I). MPS’s HR121x family of products are rich in digital and analog functions. These PFC + LLC combo controllers are highly integrated, and offer reduced power consumption that makes them well suited for standby power applications. They can work in either discontinuous conduct...
-
REFERENCE DESIGN
OFFLINE 600W BATTERY CHARGERREFERENCE DESIGNThe EVHR1211-Y-00B is an evaluation board for lithium-ion batteries, which are typically used in e-mobility and uninterruptible power supply (UPS) applications. The EVB can also be used as a general power supply unit. The device regulates the output voltage to 58.8V if there is not a battery present. This solution is based on a PFC + LLC combo controller from a single integrated circuit (the HR121...
-
ARTICLE
LIVE DIGITAL SOLUTIONS FOR EFFICIENT POWER SUPPLY DESIGNS (PART I)ARTICLEWith the continued rapid development of various electronic products, high-efficiency power supply design requirements are continually evolving. The high-efficiency conversion circuits defined in textbooks can no longer meet the actual needs of the market, because achieving high efficiency under rated operating conditions is just one of the requirements. A truly competitive power supply design must...
-
PRODUCT
HR1211PRODUCTMulti-Mode PFC and Current Mode LLC Controller With Programmable Audible Noise Reduction Control
-
ARTICLE
MODERN EFFICIENCY IS POWERED BY DIGITAL FLEXIBILITYARTICLE -
PRODUCT
HR1210PRODUCTMulti-Mode PFC and Current Mode LLC Digital Combo Controller Configurable through UART Interface
-
PRODUCT
HR1204PRODUCTHigh-Performance Digital PFC + Analog LLC Combo Controller with Standby Power Input to VCC
-
PRODUCT
HR1203PRODUCTHigh-Performance Digital PFC + LLC Combo Controller
-
PRODUCT
HR1201PRODUCTHigh-Performance Digital PFC + Analog LLC Combo Controller with Standby Power Input to VCC
-
PRODUCT
HR1200PRODUCTHigh-Performance Digital PFC+LLC Combo Controller
-
ARTICLE
AN EQUATION-DRIVEN GUIDE TO DESIGNING A CRM/DCM BOOST PFCARTICLEDesigning compact and efficient power factor correction (PFC) stages for low-power to mid-power applications often requires operating in critical conduction mode (CrM) or discontinuous conduction mode (DCM). These modes offer improved efficiency and simplified control at light loads, but require careful design to ensure correct valley detection and mode transitions across the entire input range an...
-
ARTICLE
A 4-STEP GUIDE TO SELECTING PFC CONDUCTION MODE: CRM/DCM VS. CCMARTICLEThe power factor correction (PFC) boost converter is the industry-standard topology for meeting harmonic current regulations such as IEC 61000-3-2. This circuit is essential in modern AC/DC power supplies, where it shapes the input current (IIN) to follow the input voltage (VIN) sinusoidal waveform, achieving a power factor near unity. The key to successful PFC design lies in its operating mode. ...
-
PRODUCT
HR1008PRODUCTDigital, Current Mode LLC Controller, HV Current Source for Start-Up, Configurable X-Capacitor Discharger
-
PRODUCT
MP44030PRODUCTDigital, CrM/DCM, Multi-Mode, Interleaved PFC Controller
-
PRODUCT
MP45000PRODUCTFully Integrated, Totem Pole PFC Controller with CCM for Peak Power
-
ARTICLE
HOW TO DESIGN A HALF-BRIDGE LLC RESONANT CONVERTER WITH A CENTER-TAPPED TRANSFORMERARTICLELLC resonant converters have become a cornerstone in power electronics, and widely adopted across various markets due to their ability to achieve high efficiency while minimizing electromagnetic interference (EMI) through soft-switching techniques. LLC topology offers several configurations optimized for specific applications. In particular, there are two prominent configurations for the primary s...
-
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
Log in to your account
Create New Account