MPQ4487-AEC1
Active Part Numbers:
MPQ4487GU-AEC1-P MPQ4487GU-AEC1-Z MPQ4487GU-FD-AEC1-P MPQ4487GU-FD-AEC1-Z
Meaning of P & Z 
Related Products
EVQ4487-U-00A Smart, Dual USB Charging Port Power Converter with Programmable Frequency for Automotive, AEC-Q100 Qualified
The EVQ4487-U-00A is an evaluation board for MPQ4487, which integrates a monolithic step-down switch-mode converter with two USB current-limit switches and Type-C 5V@3A mode configure channel for each port. It achieves 6A max output current over a wide input-supply range with excellent load and line regulation.
The output of the USB switch is current limited. Both USB ports support TYPE-C 5V@3A DFP Mode eliminating outside user interaction.
Fault condition protection includes hiccup current limiting, output OVP, and thermal shutdown (TSD).
Recommended Inductors
Learn about our Evaluation Kit
Log in to your account
Create New Account