MPQ3425
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)3.1
- Vin (max) (V)22
- Vout (min) (V)3.1
- Vout (max) (V)50
- Isw Limit (typ) (A)5
- Iq (typ) (mA)0.65
- Vfb (V)1.225
- PGNo
- SSExternal
- Input/Output DisconnectNo
- Down ModeNo
- Package (mm)QFN-14 (3x4)
- GradeIndustrial
- Enable All Buying Option LinkNo
- Disable Add To Cart ButtonNo
- Enable Evaluation Kit ButtonNo
- Disable In Stock BlockNo
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial and Automotive Temp Range Limits
- 3.5A, 90mO, 55V Power MOSFET
- Uses Small Capacitors and Inductors
- Wide Input Range: 3.1V to 22V
- Output Voltage up to 55V
- Programmable FSW: 300kHz - 2MHz
- Programmable Under-Voltage Lockout (UVLO), Soft-Start, UVLO Hysteresis
- Micropower Shutdown <1?
- Thermal Shutdown
- Available in a QFN-14 (3mmx4mm) Package
- AEC-Q100 Qualified Grade 1
Active Part Numbers:
MPQ3425DL-LF-P MPQ3425DL-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ3425 Resources
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
FRONT-FACING CAMERAS (COAXIAL)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, and assist with integrated systems su...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
APPLICATION
TELEMATICS/E-CALLSAPPLICATIONTelematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring grea...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT CATEGORY
NON-SYNCHRONOUS CONVERTERSPRODUCT CATEGORY -
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MP1400PRODUCT7V Input, 0.6A Peak, 1.5MHz Negative DCDC Power Converter In 8-ball CSP Package
-
PRODUCT
MP1540PRODUCT1.3MHz, 18V Step-Up Converter
-
PRODUCT
MPQ1530-AEC1PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
-
PRODUCT
MP1531PRODUCTLow Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
-
PRODUCT
MP1530PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MPQ1530PRODUCTIndustrial Grade, Triple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MP3430PRODUCT90V Step-Up Converter with APD Current Monitor (1:10 or 1:2 ratio) with 5% Accuracy
-
PRODUCT
MPQ3426PRODUCTIndustrial Grade, 6A, 35V Boost Converter
-
PRODUCT
MP3217PRODUCT36V, 670kHz Step-up Converter with a 0.5A Switch
-
PRODUCT
MP1541PRODUCT22V, 1.3MHz Boost Converter in TSOT23-5 Package
-
PRODUCT
MP3212PRODUCT1.3A, 1MHz Step-up Regulator with Integrated Input Disconnect Switch
-
PRODUCT
MP6003PRODUCTMonolithic Flyback/SEPIC DC-DC Converter
-
PRODUCT
MP3216PRODUCT36V, 1.3MHz, 0.75A Step-up Converter With Output Disconnect
Order
Log in to your account
Create New Account