MP1540
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)2.5
- Vin (max) (V)6
- Vout (min) (V)3
- Vout (max) (V)18
- Isw Limit (typ) (A)1.9
- Iq (typ) (mA)0.635
- Vfb (V)1.25
- fsw (max) (kHz)1.6
- PGNo
- SSInternal
- Input/Output DisconnectNo
- Down ModeNo
- Package (mm)TSOT23-5
- GradeCatalog
- Enable All Buying Option LinkNo
- Disable Add To Cart ButtonNo
- Enable Evaluation Kit ButtonNo
- Disable In Stock BlockNo
The MP1540 is a 5-pin thin TSOT23 current mode step-up converter intended for small, low power applications. The MP1540 switches at 1.3MHz and allows the use of tiny, low cost capacitors and inductors 2mm or less in height. Internal soft-start results in small inrush current and extends battery life. The MP1540 operates from an input voltage as low as 2.5V and can generate 12V at up to 200mA from a 5V supply.
-
Show more
Show less
Active Part Numbers:
MP1540DJ-P MP1540DJ-Z MP1540DJ-LF-P MP1540DJ-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP1540 Resources
-
PRODUCT CATEGORY
NON-SYNCHRONOUS CONVERTERSPRODUCT CATEGORY -
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MP1400PRODUCT7V Input, 0.6A Peak, 1.5MHz Negative DCDC Power Converter In 8-ball CSP Package
-
PRODUCT
MPQ1530-AEC1PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
-
PRODUCT
MP1531PRODUCTLow Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
-
PRODUCT
MP1530PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MPQ1530PRODUCTIndustrial Grade, Triple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MP3430PRODUCT90V Step-Up Converter with APD Current Monitor (1:10 or 1:2 ratio) with 5% Accuracy
-
PRODUCT
MPQ3426PRODUCTIndustrial Grade, 6A, 35V Boost Converter
-
PRODUCT
MP3217PRODUCT36V, 670kHz Step-up Converter with a 0.5A Switch
-
PRODUCT
MP1541PRODUCT22V, 1.3MHz Boost Converter in TSOT23-5 Package
-
PRODUCT
MP3212PRODUCT1.3A, 1MHz Step-up Regulator with Integrated Input Disconnect Switch
-
PRODUCT
MP6003PRODUCTMonolithic Flyback/SEPIC DC-DC Converter
-
PRODUCT
MP3216PRODUCT36V, 1.3MHz, 0.75A Step-up Converter With Output Disconnect
-
PRODUCT
MP3425PRODUCT3A, 55V Boost Converter with Programmable Switching Frequency and UVLO
-
PRODUCT
MP6002PRODUCTFlyback/ Forward DC-DC Converter, 30W, Integrated 150V Power Switch.
-
PRODUCT
MP3213PRODUCT700KHz/1.3MHz Boost Converter with a 3.5A Switch
-
PRODUCT
MP3221PRODUCT6V, 2.7A, 1.2MHz, high-efficiency Step-up Converter with Input Disconnect
-
PRODUCT
MPQ3425PRODUCTMPQ3425- Industrial Grade, 3A, 50V Boost Converter with Programmable Switching Frequency
-
PRODUCT
MP1517PRODUCT3A, 25V, 1.1MHz Step-Up Converter
-
PRODUCT
MP3209PRODUCT1.4MHz, 350mA Boost Converter
-
PRODUCT
MP3426PRODUCT6A, 35V Boost Converter with Programmable Switching Frequency
-
PRODUCT
MP6001PRODUCTFlyback/Forward DC-DC Converter, 15W, Integrated 150V Power Switch
-
PRODUCT
MPQ1542PRODUCTIndustrial Grade, 700KHz/1.3MHz Boost Converter with a 2A Switch
Order
Log in to your account
Create New Account