MPG44100
Active Part Numbers:
MPG44100GQN-1A-Z MPG44100GQN-1B-Z MPG44100GQN-2A-Z MPG44100GQN-2B-Z MPG44100GQN-1A-P MPG44100GQN-1B-P MPG44100GQN-2A-P MPG44100GQN-2B-P
Meaning of P & Z 
Related Products
The MPXG2100 series is called the NovoOne family and is comprised of all-in-one flyback regulators with an integrated, primary GaN-compliant driving circuit and GaN HEMT, secondary controller, secondary ideal diode, and safety-compliant feedback. This family offers the benefits of both primary-side regulation (PSR) and secondary-side regulation (SSR).
By adopting capacitive insulation technology, the optocoupler that communicates between the primary side and secondary side can be saved.
The NovoOne family achieves adaptive zero-voltage switching (ZVS) in discontinuous conduction mode (DCM) using patented synchronous rectifier (SR) FET control. The SR can match the primary-side driving signal, meaning the SR can operate safely in continuous conduction mode (CCM) with a low-line AC input. This can reduce the input bulk capacitor to further increase the power density.
The NovoOne family is especially designed to work with a PFC controller. In addition, the peak power function allows a smaller transformer/input bulk capacitor to be used compared with conventional quasi-resonant (QR) and ZVS control.
The NovoOne family features advanced protections, including short-circuit protection (SCP), VCC over-voltage protection (VCCOVP), internal brown-in/brownout (BI/BO), CS open/short-circuit protection (SOP/SSP), ZCD OVP/UVP, high-voltage (HV) over-voltage protection (HVOVP), primary independent run timeout protection (PRTP), secondary run timeout protection (SRTP), secondary overload protection (SOLP), FB over-voltage protection (FBOVP) and open-loop protection (FBOLP), VDD over-voltage protection (VDDOVP), under-voltage lockout (VCCUVLO, VDDUVLO, and VSRUVLO), internal thermal shutdown (POTP and SOTP), and external over-temperature protection (EOTP).
The MPXG2100 series is available in an SOICW24-18L package.
Learn about our Evaluation Kit
Log in to your account
Create New Account