MP8903

NOT RECOMMENDED FOR NEW DESIGNS

Low Dropout 150mA Linear Regulator

MP8903 continues to be in production for existing customers. Please consider this alternative for new designs:

MP8801

Active

MP8801

Active

Low Dropout 150mA Linear Regulator

Features & Benefits

  • Low 100mV Dropout at 100mA Output
  • 2% Accurate Output Voltage
  • Fixed Output Voltage Options of 2.5V, 2.85V or 3.3V
  • Adjustable Output Voltage from 1.25V to 5V using an External Resistor Divider
  • Up to 6.5V Input Voltage
  • High PSRR:      
  • 70dB at 1kHz      
  • 30dB at 1MHz
  • Better Than 0.001%/mA Load Regulation
  • Stable With Low-ESR Output Capacitor
  • Low 125μA Ground Current
  • Internal Thermal Protection

… and many more!

Active Part Numbers:

MP8903DG-2.5-LF-P MP8903DG-2.5-LF-Z MP8903DG-2.85-LF-P MP8903DG-2.85-LF-Z MP8903DG-3.3-LF-P MP8903DG-3.3-LF-Z MP8903DJ-2.5-LF-P MP8903DJ-2.5-LF-Z MP8903DJ-3.3-LF-P MP8903DJ-3.3-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.