EV8903DG-00A

Low Dropout 150mA Linear Regulator EV Board

Shopping CartOrder

EV8903DG-00A

NOT RECOMMENDED FOR NEW DESIGNS

Low Dropout 150mA Linear Regulator EV Board

EV8903DG-00A continues to be in production for existing customers. Please consider this alternative for new designs:

MP8801

Active

MP8801

Active

Low Dropout 150mA Linear Regulator

Features & Benefits

  • Low 100mV Dropout at 100mA Output
  • 2% Accurate Output Voltage
  • Fixed Output Voltage Options of 2.5V, 2.85V or 3.3V
  • Adjustable Output Voltage from 1.25V to 5V using an External Resistor Divider
  • Up to 6.5V Input Voltage
  • High PSRR:      
  • 70dB at 1kHz      
  • 30dB at 1MHz
  • Better Than 0.001%/mA Load Regulation
  • Stable With Low-ESR Output Capacitor
  • Low 125μA Ground Current
  • Internal Thermal Protection

… and many more!

Active Part Numbers:

EV8903DG-00A

Buy direct from MPS

Standard Pricing

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Ships after May 5th, Then arrives 3-4 business days. Shipping only $5 per order.


100 Max per Company.
Limited Inventory to support product development.
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.