- MP8697
MP8697
Session textval
Session Titefor popup
- VCC (min) (V)3.3
- VCC (max) (V)5.5
- VPWM (V)3.3 to 5.5
- Driver Channel2
- trise (ns)10
- tfall (ns)3
- Pull-Down/Pull-Up Resistance (Ω)0.2/1
- Package (mm)WLCSP-12 (2x2)
The MP8697 is designed to drive enhancement-mode gallium nitride (GaN) FETs or low gate threshold voltage N-channel MOSFETs in switched-tank converters (STCs). It can also support half-bridge and synchronous applications. The device employs independent high-side (HS) and low-side (LS) pulse-width modulation (PWM) inputs.
The MP8697 employs bootstrap (BST) technology to charge both the HS and LS driver voltage, and can operate up to 100V. The internal charging logic control prevents the HS and LS driver voltages from exceeding the supply voltage (VCC), which then prevents the gate voltage (VG) from exceeding the enhancement-mode GaN FETs' maximum gate-source voltage (VGS) rating.
The extremely low sink resistor maintains the gate in the low state, preventing unintended turn-ons during high switching.
The MP8697 is available in a WLCSP-12 (2mmx2mm) package.
-
Show more
Show less
Features & Benefits
- Independent High-Side (HS) and Low-Side (LS) Transistor-Transistor Logic (TTL) Inputs
- Both HS and LS Drivers Can Be Floated and Operate Up to 100V DC Voltage (VDC)
- 3.3V to 5.5V Supply Voltage (VCC) Range
- Internal Bootstrap (BST) VCC Clamping
- 0.2Ω/1Ω Pull-Down/Pull-Up Resistors, Respectively
- Fast Propagation Times (Typically 10ns)
- Excellent Propagation Delay Matching (Typically 1.5ns)
- Available in a WLCSP-12 (2mmx2mm) Package
Active Part Numbers:
MP8697GC-Z MP8697GC-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8697 Resources
-
PRODUCT CATEGORY
GAN DRIVERSPRODUCT CATEGORY -
APPLICATION
OPTICAL NETWORK TERMINAL (ONT) UNITSAPPLICATIONAn optical network terminal (ONT) unit is a device that connects fiber optics cables to other wiring such as Ethernet and phone lines by converting the signal from optical to electrical and vice versa. Though they draw power from an electrical source, these devices also often have battery backup options in case of a power outage. It is typically part of a larger GPON (gigabyte passive optical netw...
-
PRODUCT
MP8699BPRODUCTHalf-Bridge GaN MOSFET Driver
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
PRODUCT
MP5087PRODUCT7A, 5.5V Load Switch with +/-5% Current Monitoring, PG, Slew Rate Control, and Output Discharge
-
PRODUCT
MPM3695-20PRODUCT3V to 16V Input, Continuous 25A Power Module
-
PRODUCT
MP5098APRODUCTDual E-Fuse with SAS Function and Reverse Current Blocking
-
PRODUCT
MPM3683-20PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM54524PRODUCTFully Integrated, 16V, Quad 5A Output Power Module with I2C Interface
-
PRODUCT
MPM3864PRODUCT2.75V to 7V, 6A, 1.2MHz, Synchronous Power Module
-
PRODUCT
MPM54322PRODUCT16V, 3A, Dual-Output Power Module with I2C Interface
-
PRODUCT
MPM3683-10PRODUCT2.7V to 16V, 10A, Step-Down Power Module
-
PRODUCT
MPM3690-20APRODUCT16V, 13A, Dual-Output DC/DC Power Module
-
PRODUCT
MPM3630PRODUCT3A, 18V, High-Efficiency, Step-Down Regulator Module with Integrated Inductor and Power Good
Log in to your account
Create New Account