MP6212
NOT RECOMMENDED FOR NEW DESIGNS
3.3V/5V, Single-Channel 1A Current-Limited Power Distribution Switches
MP6212 continues to be in production for existing customers. Please consider this alternative for new designs:
MP5075L
MP5075L
5.5V, 1A, Low RDS(ON) Load Switch
Features & Benefits
- Integrated 80mΩ Low RDS(ON) MOSFETs
- Wide VIN Range from 3V to 5.5V
- <5µA Shutdown Current
- Typical 1.4A Current Limit
- Output Discharge Function
- Internal Fixed 450μs Soft-Start Time
- <200ns Short-Circuit Protection Response Time
- Thermal Protection
- Available in a SOT563 (1.6mmx1.6mm) Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)5.5
- Iout (max) (A)1
- Ilimit (A)1.5
- Iq (typ) (µA)90
- Channels1
- EnableActive Low
- Rds(on) (mΩ)90
- Output DischargeNo
- GradeCatalog
- Package (mm)SOIC-8 EP
The MP6211/MP6212 single-channel Power Distribution Switch features internal current limiting to prevent damage to host devices due to faulty load conditions. The MP6211/MP6212 Analog switch has 90mΩ; on-resistance and operates from 2.7V to 5.5V input. It is available with guaranteed current limits, making it ideal for load switching applications. The MP6211/MP6212 has built-in protection for both over current and increased thermal stress. For over current, the device will limit the current by changing to a constant current mode. As the temperature increases as a result of short circuit, the device will shut off. The device will recover once the device temperature reduces to approx 120°C The MP6211/MP6212 is available in an 8-PIN SOIC package with exposed pad.
-
Show more
Show less
Features & Benefits
- 1A Continuous Current
- Accurate Current Limit
- 2.7V to 5.5V Supply Range
- 90uA Quiescent Current
- 90mΩ MOSFET
- Thermal-Shutdown Protection
- Under-Voltage Lockout
- 8ms FLAG Deglitch Time
- No FLAG Glitch During Power Up
- Reverse Current Blocking
- Active High & Active Low Options
- SOIC8E package
Active Part Numbers:
MP6212DH-LF-P MP6212DH-LF-Z MP6212DN-LF-P MP6212DN-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6212 Resources
-
PRODUCT CATEGORY
USB SWITCHESPRODUCT CATEGORY -
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP5046PRODUCT60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection
-
PRODUCT
MP5061PRODUCT4.5V to 28V Current-Limit Switch with Low RDS(ON), Current Monitoring, and Soft Start
-
PRODUCT
MP5029-CPRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes
-
PRODUCT
MP5042PRODUCT2A, 28V E-Fuse with Adjustable Current Limit
-
PRODUCT
MP5035PRODUCT2.9V to 22V, 50mA to 2A, Configurable Current-Limit Switch in a TSOT23-6 Package
-
PRODUCT
MP62055PRODUCT3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch
-
PRODUCT
MP62341PRODUCT3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches
-
PRODUCT
MP5036APRODUCT5V, 0.4A to 5A Current Limit Switch with 5.75V Over-Voltage Clamp
-
PRODUCT
MP5036PRODUCT12V, 0.4A to 5A, Current Limit Switch with 15V Over-Voltage Clamp in TSOT23 Package
-
PRODUCT
MP5030DPRODUCTUSB Charging Port Controller with Load Detection Supporting CDP, DCP Modes
-
PRODUCT
MP5030PRODUCTUSB Charging Port Controller with Current Limit Switch, Supporting Type-C 5V and QC 3.0 Modes
-
PRODUCT
MP5030CPRODUCTUSB Charging Port Controller with Current Limit Switch, Supporting CDP, DCP, and Quick Charge 3.0 Modes
-
PRODUCT
MP5034PRODUCTUSB Charging Port Controller Integrating Quick Charge 3.0 Protocol
-
PRODUCT
MP62351PRODUCT3.3V/5V, Dual-Channel, 500mA Current-Limited Power Distribution Switches With Output Discharge
-
PRODUCT
MP62550PRODUCTPrecision 60mA-1.7A Programmable Current-Limited Power Distribution Switch
-
PRODUCT
MP62340PRODUCT3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches
-
PRODUCT
MP62551PRODUCTPrecision Adjustable Current-Limited Power Distribution Switch
-
PRODUCT
MP6233PRODUCT3.3V/5V, Dual-Channel 1.5A Current-Limited Power Distribution Switch
-
PRODUCT
MP62071PRODUCT3.3V/5V, Single-Channel 0.8A Current-Limited Power Distribution Switch
-
PRODUCT
MP5032PRODUCTQuick Charge 3.0 Controller with Integrated Current Limit Switch
-
PRODUCT
MP4201PRODUCT100V, 25A, Synchronous, Bidirectional, Buck-Boost Controller with I2C, Battery Charging, and Adjustable OCP for USB EPR Power Delivery
-
PRODUCT
MPF52001PRODUCTSingle USB PD Controller for Source Port Supporting Firmware Update and Advanced PDP Management
Log in to your account
Create New Account