MP2030
NOT RECOMMENDED FOR NEW DESIGNS
MP2030 continues to be in production for existing customers. Please consider this alternative for new designs:
MP20046
MP20046
Fast Transient Response, 2A Low Dropout Voltage Regulator
Features & Benefits
- Up to 2A Output Current
- Low 210mV Dropout at 2A
- Fast Transient Response
- Open Drain Power-Good(PG) Status Output
- High 70dB at100Hz PSRR
- Low 17μVRMS Output Noise
- Current Limit and Thermal Protection
- Available in SOIC8 with Exposed Pad and 10-pin QFN Packages
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)1.1
- Vin (max) (V)5.5
- Iout (mA)3000
- Vout (min) (V)0.9
- Vout (max) (V)3.8
- Iq (typ) (µA)220
- PSRR @ 1kHz (dB)65
- Vdropout (mV)150 (IO:3000mA)
- Accuracy (±%)2
- Noise (µVrms)80
- Package (mm)QFN-10 (3x3), QFN-32 (5x5)
- GradeCatalog
The MP2030 is a very low dropout, dual supply linear regulator. The use of two supplies allows the BIAS to control an NMOS device. The NMOS device supplies power to the load via the IN. In this way the input supply can be just above the desired output, yet still provide very good regulation performance due to the higher bias supply. The BIAS operates from a 2.5V to 5.5V input and regulates the output voltage to as low as 0.9V, and as high as 3.8V. The MP2030 can supply up to 3A of load current with a typical dropout voltage of 150mV. The BIAS runs the internal reference and drive circuitry, while the output current comes directly from the IN for high efficiency regulation. The low bias current of 220uA makes the MP2030 ideal for use in battery-powered applications. The BIAS can be directly applied from the battery while IN is powered from the high efficiency buck regulator. This will reduce the output noise and decoupling capacitor. Other features of MP2030 include thermal overload and current limit protection, power good indicator, stability with ultra low ESR ceramic capacitors as low as 1uF, and fast transient response. The MP2030 is available in 10-pin QFN (3mm x 3mm), and in QFN (5mm x 5mm) packages.
-
Show more
Show less
Features & Benefits
- Wide 1.1V to 5.5V Input Voltage Range
- Stable with Very Small Ceramic Capacitors
- 150mV Dropout at 3A Output
- 2% Accurate Output Voltage
- Adjustable Output Range of 0.9V to 3.8V
- Low Noise: 80µVRMS (10Hz to 100kHz)
- PSRR o 32dB at 100kHz
- Better Than 0.001%/mA Load Regulation
- Stable With Low-ESR Output Capacitors
- Low 220uA Ground Current
- Internal Thermal Protection
- Current Limit Protection
- 0.1µA Typical Quiescent Current at Shutdown
- Power Good Indicator
Active Part Numbers:
MP2030DQ-LF-P MP2030DQ-LF-Z MP2030DU-LF-P MP2030DU-LF-Z MP2030DQ-LF MP2030DU-LF
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2030 Resources
-
PRODUCT CATEGORY
SINGLE-CHANNELPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP2002APRODUCTLow Input Voltage, 500mA Linear Regulator
-
PRODUCT
MPQ2016-AEC1PRODUCT40V, 30mA, Low IQ Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20073-AEC1PRODUCT2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified
-
PRODUCT
MP20045PRODUCTLow Noise, 1A Linear Regulator
-
PRODUCT
MPQ2019-AEC1PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MPQ2013-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP8904PRODUCT500mA Linear Regulator
-
PRODUCT
MP2018PRODUCT16V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MPQ2029-AEC1PRODUCT40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100
-
PRODUCT
MPQ2029PRODUCT40V, 450mA, Low-Quiescent Current, Adjustable Output Linear Regulator
-
PRODUCT
MPQ20051-AEC1PRODUCTLow Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
-
PRODUCT
MPQ20056-AEC1PRODUCTLow-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
-
PRODUCT
MPQ8904-AEC1PRODUCTAutomotive Grade 500mA Linear Regulator
-
PRODUCT
MPQ2013A-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MPQ2019PRODUCTindustrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MP2015APRODUCT24V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2014PRODUCT40V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2019PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MP8801PRODUCTLow Dropout 150mA Linear Regulator
-
PRODUCT
MPQ8903PRODUCTIndustrial Low Dropout 150mA Linear Regulator
-
PRODUCT
MP20051PRODUCTLow Noise, High PSRR, 1A Linear Regulator
Log in to your account
Create New Account