MP2007

NOT RECOMMENDED FOR NEW DESIGNS

3A, DDR Termination Regulator

MP2007 continues to be in production for existing customers. Please consider this alternative for new designs:

MP20075

Active

MP20075

Active

3A, DDR Termination Regulator

Features & Benefits

  • VDDQ Voltage Range: 1.05V to 3.6 V
  • Up to 3A Integrated Sink/Source Linear Regulator with Accurate VREF/2 Divider Reference for DDR2/3/3L/4 Termination
  • Requires Only 20μF Ceramic Output Capacitance
  • Drive Voltage: 3.3V
  • 1.05V Input (VDDQ) Helps Reduce Total Power Dissipation
  • Integrated Divider Tracks VREF for accurate VTT and VTTREF Output Voltage
  • Kelvin Sensing (VTTSEN)
  • ±30mV Accuracy for VTT
  • ±18mV Accuracy for VTTREF
  • Built-In Soft-Start, UVLO and OCL
  • Thermal Shutdown

… and many more!

Active Part Numbers:

MP2007DH-LF-P MP2007DH-LF-Z MP2007DH-LF

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.