MEZS7-1S-4SPDPowerbank
Bidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs
MEZS7-1S-4SPDPowerbank continues to be in production for existing customers. Please consider this alternative for new designs:
MEZS7-PDPowerBank-MP2651
MEZS7-PDPowerBank-MP2651
Fully Integrated, Buck-Boost Charger Solution Module for 2-Cell to 4-Cell Series Bidirectional USB PD Power Banks
Features & Benefits
- Buck-Boost Charger for 2-Cell to 4-Cell Series Battery Packs
- 4V to 22V Operating Input Voltage (VIN)
- Up to 26V Sustainable Voltage, or Up to 28V with an External MOSFET
- Smooth Transitions between Buck and Boost Modes
- Configurable Maximum Input Current (IIN) Limit and Minimum VIN Limit
- Up to 6A of Configurable Charge Current
- Configurable Battery-Full Voltage Up to 4.67V/Cell with 0.5% Accuracy
- Output Compatible with USB PD 3.0 Source Mode
- Configurable 4V to 21V IN Output Voltage in Source Mode (VIN_SRC) with 20mV/Step
- Up to 6A of Output Current (IOUT) with 50mA/Step
- 500kHz to 1.2MHz Configurable Switching Frequency (fSW)
- I2C or SMBus Host Control Interface to Support Flexible Parameter Setting
- Input Power Source Status Indicator
- Integrated 10-Bit Analog-to-Digital Converter (ADC) for Monitoring in Both Charge Mode and Source Mode
- Analog Output Pin Monitors Charge Current
- Input and Battery Over-Voltage Protection (OVP)
- Output Short-Circuit Protection (SCP) in Source Mode
- Battery Missing Detection
- NTC Pin Floating Detection
- Integrated N-Channel MOSFET Driver for Input Power Pass-Through or OVP
- Configurable JEITA for Battery Temperature Protection
- Thermal Regulation and Thermal Shutdown
… and many more!
Active Part Numbers:
MEZS7-1S-4SPDPowerbank
Related Products
MP2651GVT I2C-Controlled, 1-Cell to 4-Cell Buck-Boost Charger with Reverse Source Mode
MPL
The MP2651 is a buck-boost charger IC designed for battery packs with 1 cell to 4 cells in series. The device can accept a wide 4V to 22V input voltage (VIN) range to charge the battery. The buck-boost topology allows the battery voltage to be above or below VIN.
When the input is present, the MP2651 operates in charge mode. It measures the battery voltage and charges the battery with four phases: constant current trickle charge, constant current pre-charge, constant current fast charge, and constant voltage charge. Other features include charge termination and auto-recharge.
The MP2651 also integrates the input current (IIN) limit and VIN limit to avoid overloading the input power source. This is compliant with the USB and PD specifications.
The MP2651 can also supply a wide voltage range (4V to 21V) at the input when source mode is enabled. The device also has an IN output current limit in source mode (IIN_SRC) with high resolution in source mode.
The I2C/SMBus interface can configure the charge and discharge parameters, including the IIN limit, VIN limit, charge current, battery-full regulation voltage, IN output voltage in source mode (VIN_SRC), and IIN_SRC. The MP2651 can also use the registers to provide information on statuses and faults.
To guarantee safe operation, the device limits the die temperature to a configurable threshold. Other safety features include input over-voltage protection (OVP), battery OVP, thermal shutdown, and a configurable timer to prevent prolonged charging of a dead battery.
The MP2651 is available in a TQFN-30 (4mmx5mm) package.
Order
Learn about our Evaluation Kit
Log in to your account
Create New Account