MEZS7-1S-4SPDPowerBank Reference Design
Bidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
Description
The MEZS7-1S-4SPDPowerBank is a solution module for PD applications with the MP2651 and CCG3PA, supporting PD3.0 and BC1.2 protocols. The MP2651 is a buck-boost charger designed for battery packs with 1 cell to 4 cells in series. The device supplies a wide 3V to 21V voltage range at the IN pin in source mode. It is compliant with USB PD specifications. The CCG3PA is a Cypress PD controller that handles the PD protocol.
The MEZS7-1S-4SPDPowerBank contains a DRP USB Type-C port. When an adapter is inserted, the port acts as a UFP to charge the battery with a maximum 5A charge current. When a load is inserted, the port acts as a DFP to power the USB from the battery.
Performance Summary (1)
Specifications are at TA = 25°C, unless otherwise noted.
Table 1: MPS Solutions
| Parameters | Conditions | Value |
| Input voltage (VIN) range | 4V to 22V | |
| Battery charge regulation voltage (VBATT_REG) | 8.4V (I2C-configurable) | |
| Fast charge current | VIN = 9V to 20V | 5A (I2C-configurable) |
| Output voltage in source mode (VIN_SRC) | 3V to 12V | |
| Charge typical efficiency | VIN = 20V, VBATT = 8V, ICC = 5A | 94.2% |
| Charge peak efficiency | VIN = 12V, VBATT = 8V, ICC = 3A | 96.33% |
| Source mode typical efficiency | VBATT = 7.4V, VIN_SRC = 20V, IIN_SRC = 1.5A | 93.5% |
| Source mode peak efficiency | VBATT = 8.4V, VIN_SRC = 12V, IIN_SRC = 1.5A | 96.37% |
| Switching frequency | 600kHz (I2C-configurable) |
1) Refer to the MP2651 datasheet for details.

Optimized Performance with MPS Inductor MPL-AL5030 Series
Evaluation Board
LxWxH (8.9cmx8.9cmx0.16cm)
| Board Number | MPS IC Number |
| MEZS7-1S-4SPDPowerBank | MP2651GVT |
Quick Start Guide
The MEZS7-1S-4SPDPowerBank is a reference design using the MP2651 for PD applications, and it includes a DRP USB Type-C port. Its layout accommodates most commonly used capacitors. The charge current is preset to 5A, and the charge-full voltage is preset to 8.4V for a Li-ion battery with 2 cells in series. In reverse source mode, the output is preset to 5V/3A. All of the charging/discharging parameters are set by the CCG3PA. The user can also download their own codes to the CCG3PA through the board’s configuration header.
- Connect the battery terminal to:
- Positive (+): VBATT
- Negative (-): GND
- If using a battery simulator, preset the battery voltage between 0V and 8.4V, then turn it off. Connect the battery simulator's ports to:
- Positive (+): VBATT
- Negative (-): GND
- Ensure the battery voltage is present (if using a battery simulator, keep the simulator on).
- For charge mode testing, connect the USB Type-C port to an adapter with a USB Type-C to Type-C cable or USB Type-A to USB Type-C cable. Charge mode should start automatically, and the charge current is adjusted according to the PD protocol communication result between the adapter and board.
- For source mode testing, connect the devices to a USB Type-C port with a USB Type-C to Type-C cable, USB Type-C to Micro-B cable, or a USB Type-C to lightning cable. Source mode should start automatically and provide the required voltage to the devices.
Figure 1 shows the measurement equipment set-up.
Figure 1: Measurement Equipment Set-Up
Evaluation Board Schematic
Figure 2: Evaluation Board Schematic
MEZS7-1S-4SPDPowerBank Bill Of Materials
| Qty | Ref | Value | Description | Package | Manufacturer | Manufacturer PN |
| 4 | C10, C11, C27, C28 | 22μF | Ceramic capacitor, 25V, X5R | 0805 | Murata | GRM21BR61E226ME44L |
| 7 | C2, C3, C16, C17, C20, C21, C22 | 10μF | Ceramic capacitor, 25V, X5R | 0805 | Murata | GRM21BR61E106KA73 |
| 3 | C4, C32, C34 | 1μF | Ceramic capacitor, 50V, X5R | 0603 | Murata | GRM188R61H105KAAL |
| 2 | C26, C35 | 4.7μF | Ceramic capacitor, 25V, X5R | 0603 | Murata | GRM188R61E475KE11D |
| 2 | C9, C19 | 1μF | Ceramic capacitor, 25V, X7R | 0402 | Murata | GRM155R61E105KA12 |
| 7 | C7, C8, C14, C18, C30, C31, C32 | 100nF | Ceramic capacitor, 25V, X7R | 0603 | Wurth | 885012206071 |
| 1 | C1 | 1nF | Ceramic capacitor, 50V, X7R | 0603 | TDK | C1608X7R1H102K |
| 2 | C5, C6 | 330pF | Ceramic capacitor, 50V, X7R | 0603 | Murata | GRM188R71H331KA01D |
| 8 | C12, C13, C15, C25, C36, C29, C40, C41 | NC | ||||
| 2 | R4, R14 | 1MΩ | Film resistor, 1% | 0603 | Yageo | RC0603FR-071ML |
| 1 | R21 | 2kΩ | Film resistor, 1% | 0603 | Yageo | RC0603FR-072KL |
| 2 | R26, R30 | 5.1kΩ | Film resistor, 5% | 0603 | Yageo | RC0603JR-075K1L |
| 9 | R1, R5, R6, R7, R8, R23, R19, R20, R29 | 0Ω | Film resistor, 5% | 0603 | Yageo | RC0603JR-070RL |
| 1 | R2 | 2MΩ | Film resistor, 5% | 0603 | Yageo | RC0603JR-072ML |
| 1 | R17 | 200kΩ | Film resistor, 1% | 0603 | Yageo | RC0603FR-07200KL |
| 1 | R18 | 13kΩ | Film resistor, 1% | 0603 | Yageo | RC0603FR-0713KL |
| 1 | R22 | 15kΩ | Film resistor, 1% | 0603 | Yageo | RC0603FR-0715KL |
| 2 | R27, R31 | 100kΩ | Film resistor, 5% | 0603 | Yageo | RC0603JR-07100KL |
| 1 | RNTC1 | 10kΩ | Film resistor, 1% | 0603 | Yageo | RC0603FR-0710KL |
| 6 | R9, R16, R10, R11, R24, R25 | 2Ω | Film resistor, 5% | 0603 | LIZ | CR0603JA02R0G |
| 1 | RS1 | 5mΩ | Film resistor, 1% | 1206 | Yageo | PA1206FRF070R005L |
| 4 | R12, R13, R15, R32 | 20mΩ | Film resistor, 1% | 1206 | Cyntec | RL1632H-R020-FN |
| 1 | P1 | 5A | USB Type-C connector | SMD | YaLian | 93579102 |
| 2 | M1, M2 | 30V, 20A | N-channel MOSFET | PowerPAK-1212-8 | Vishay | SISA14DN-T1-GE3 |
| 2 | D1, D2 | 20V, 0.5A | Schottky diode | SOD-123 | Diodes | B0520LW-7-F |
| 4 | D3, D4, D5, D6 | NC | NC | |||
| 1 | LED1 | Green | Green LED | 0805 | Bai Hong | BL-HGE35A-AV-TRB |
| 1 | U3 | 24.5V | PD Controller | QFN-24 (4mmx4mm) | Cypress | CYPD3171-24LQXQ |
| 1 | U1 | MP2013A | LDO | QFN (2mmx2mm) | MPS | MP2013AGG |
| 1 | U2 | MP2651 | Charger IC | TQFN-30 (4mmx5mm) | MPS | MP2651GVT-0000 |
| 1 | L1 | 1.5μH | Inductor, 1.5μH, 9.7mΩ, 9A | SMD | MPS | MPL-AL5030-1R5 |
Solution Module Test Results
Performance curves and waveforms are tested on the solution module. CIN = 5 x 10µF + 1 x 1µF, CCFLR = 2 x 22µF + 1 x 1µF, CBATT = 2 x 22µF, L = 1.5µH (10mΩ), TA = 25°C, unless otherwise noted.
Performance curves and waveforms are tested on the evaluation board. CIN = 5 x 10µF + 1 x 1µF, CCFLR = 2 x 22µF + 1 x 1µF, CBATT = 2 x 22µF, L = 1.5µH (10mΩ), fSW = 600kHz, 2-cell battery, TA = 25°C, unless otherwise noted.
PCB Layout
Figure 3: Top Silk
Figure 4: Top Layer
Figure 5: Mid-Layer 1
Figure 6: Mid-Layer 2
Figure 7: Bottom Layer
Figure 8: Bottom Silk
Log in to your account
Create New Account