Complete Solution Boards

Safety Focused
JEITA NTC monitoring, UV/OV protection, and thermal regulation

USB Compatible
Micro-USB/USB-C/USB-A output power, and USB power delivery

High Efficiency
Excellent thermals while achieving fast charging speed

Show Columns
Status
MPS Inventory
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Topology
Device Used
MPSafe
MPL
Product URL
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Topology
Device Used
MPS
1
2
3
4
5
Buck (Charge)
Buck (Charge) / Boost (Discharge)
Linear
MP26029
MP2632
MP2639A
MP2651
MP2651, MPF52002
MP2652, MPF52002
MP2696A
MP2731
MP2760
MP2760, MPF52002
MP2761, MPF52002
Is MPSafe Has MPL Product URL
     
MEZS7-SolarCharger

18W, 4.5A, 1s MPPT solar input charger solution

Buy On MPS 1 3.4 4.67 4.5 3.7 16 Buck (Charge) MP2731 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-solarcharger.html
MEZS7-4.5APDCharger

18W, 4.5A, 1s DRP USB-C PD Fast Charging Solution

Buy On MPS 1 3.4 4.67 4.5 3.7 16 Buck (Charge) / Boost (Discharge) MP2731 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-4-5apdcharger.html
MEZS7-PDCharger-MP2761

425kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 Cells to 4 Cells in Series Evaluation Board

Buy On MPS 2, 3, 4 6.8 18.72 6 4 22 Buck (Charge) / Boost (Discharge) MP2761, MPF52002 1 0 https://www.monolithicpower.com/en/mezs7-pdcharger-mp2761.html
MEZS7-1ALinearCharger

1A, 1s Linear Charger Solution

Buy On MPS 1 3.6 4.4 1 3.9 6.05 Linear MP26029 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-1alinearcharger.html
MEZS7-1SDAPowerbank

15W, 3A, 1s power bank solution with dual USB-A outputs

Buy On MPS 1 4.2 4.45 3 3.6 5.8 Buck (Charge) / Boost (Discharge) MP2632 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-1sdapowerbank.html
MEZS7-SharedPowerbank

15W, 3.6A, 1s shared power bank solution

Buy On MPS 1 3.6 4.45 3.6 4 11 Buck (Charge) / Boost (Discharge) MP2696A 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-sharedpowerbank.html
MEZS7-2SBoostCharger

2.5A,2 Cell, Boost Charger Solution

Buy On MPS 2 8.4 8.4 2.5 3.9 5.5 Buck (Charge) / Boost (Discharge) MP2639A 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-2sboostcharger.html
MEZS7-1SSAPowerbank

15W, 3A, 1s power bank solution with single USB-A output

Buy On MPS 1 4.2 4.45 3 3.6 5.8 Buck (Charge) / Boost (Discharge) MP2632 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-1ssapowerbank.html
MEZS7-PDCharger-MP2760
600kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 to 4 Cells In Series Evaluation Board
Buy On MPS 2, 3, 4 4.68 18.72 6 4 22 Buck (Charge) / Boost (Discharge) MP2760, MPF52002 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-pdcharger-mp2760.html
MEZS7-PDPowerBank-MP2651

Fully Integrated, Buck-Boost Charger Solution Module for 2-Cell to 4-Cell Series Bidirectional USB PD Power Banks

Buy On MPS 2, 3, 4 6.8 18.68 6 4 22 Buck (Charge) / Boost (Discharge) MP2651, MPF52002 1 0 https://www.monolithicpower.com/en/mezs7-pdpowerbank-mp2651.html
MEZS7-PDPowerBank-MP2652

Fully Integrated Buck-Boost Charger Solution Module for 2-Cell to 5-Cell Series Bidirectional USB PD Power Banks

Buy On MPS 2, 3, 4, 5 6.8 22 6 4 22 Buck (Charge) / Boost (Discharge) MP2652, MPF52002 1 0 https://www.monolithicpower.com/en/mezs7-pdpowerbank-mp2652.html
MEZS7-1S-4SPDPowerbank

Bidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs

Buy On MPS 1, 2, 3, 4 4.67 18.68 6 4 22 Buck (Charge) / Boost (Discharge) MP2651 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-1s-4spdpowerbank.html
MEZS7-1S-4SPDCharger

Bidirectional PD Application with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell In Series Solution Module

1, 2, 3, 4 4.68 18.72 6 4 22 Buck (Charge) / Boost (Discharge) MP2760 1 0 https://www.monolithicpower.com/en/products/battery-management/mezs7-1s-4spdcharger.html
No more parts left for display.