- Products
- Battery Management
- MEZS7-1ALinearCharger
MEZS7-1ALinearCharger
Session textval
Session Titefor popup
- Series Cells1
- Vbatt (min) (V)3.6
- Vbatt (max) (V)4.4
- Icharge (max) (A)1
- Operating Vin (min) (V)3.9
- Operating Vin (max) (V)6.05
- TopologyLinear
- Device UsedMP26029
The MEZS7-1ALinearCharger is a complete solution module using the MP26029, a highly integrated, single-cell Li-ion/Li-polymer battery charger with thermal regulation. It uses the input from either an AC adapter or USB port to charge the battery. The charger features precharge, high-accuracy constant current (CC, up to 1A) and constant voltage (CV) regulation, charge termination, and auto-recharge.
-
Show more
Show less
Features & Benefits
- Fully Autonomous Charger for Single-Cell
- Li-ion/Polymer Batteries
- Configurable 30mA to 1A Charge Current
- 0.5% Charging Voltage Accuracy
- 13V Maximum Voltage for the Input Source
- Fully Integrated Power Switches and No External Blocking Diode Required
- Built-In Robust Charging Protection, including Battery Temperature Monitor and Safety Timer
- On-Chip Thermal Limiting Regulation
Active Part Numbers:
MEZS7-1ALinearCharger
MEZS7-1ALinearCharger Resources
-
PRODUCT CATEGORY
COMPLETE SOLUTION BOARDSPRODUCT CATEGORY -
PRODUCT CATEGORY
BATTERY MANAGEMENTPRODUCT CATEGORY -
PRODUCT
MEZS7-PDPOWERBANK-MP2652PRODUCTFully Integrated Buck-Boost Charger Solution Module for 2-Cell to 5-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2761PRODUCT425kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 Cells to 4 Cells in Series Evaluation Board
-
PRODUCT
MEZS7-PDPOWERBANK-MP2651PRODUCTFully Integrated, Buck-Boost Charger Solution Module for 2-Cell to 4-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2760PRODUCT600kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 to 4 Cells In Series Evaluation Board
-
ARTICLE
HOW TO DESIGN A BATTERY MANAGEMENT SYSTEM (BMS)ARTICLEBattery-powered applications have become commonplace over the last decade, and such devices require a certain level of protection to ensure safe usage. The battery management system (BMS) monitors the battery and possible fault conditions, preventing the battery from situations in which it can degrade, fade in capacity, or even potentially harm the user or surrounding environment. It is also the r...
-
PRODUCT
MEZS7-1S-4SPDPOWERBANKPRODUCTBidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs
-
PRODUCT
MEZS7-1S-4SPDCHARGERPRODUCTBidirectional PD Application with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell In Series Solution Module
-
PRODUCT
MEZS7-4.5APDCHARGERPRODUCT18W, 4.5A, 1s DRP USB-C PD Fast Charging Solution
-
PRODUCT
MEZS7-1SSAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with single USB-A output
-
PRODUCT
MEZS7-2SBOOSTCHARGERPRODUCT2.5A,2 Cell, Boost Charger Solution
-
PRODUCT
MEZS7-SHAREDPOWERBANKPRODUCT15W, 3.6A, 1s shared power bank solution
-
PRODUCT
MEZS7-SOLARCHARGERPRODUCT18W, 4.5A, 1s MPPT solar input charger solution
-
PRODUCT
MEZS7-1SDAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with dual USB-A outputs
Order
Log in to your account
Create New Account