- MEZS7-1SDAPowerbank
MEZS7-1SDAPowerbank
Session textval
Session Titefor popup
- Series Cells1
- Vbatt (min) (V)4.2
- Vbatt (max) (V)4.45
- Icharge (max) (A)3
- Operating Vin (min) (V)3.6
- Operating Vin (max) (V)5.8
- TopologyBuck (Charge) / Boost (Discharge)
- Device UsedMP2632
The MEZS7-1SDAPowerBank is a complete power bank solution module using the MP2632, which includes a buck charger with BC1.2 detection, integrated boost with two separate outputs, and a 4-LED indicator for battery state of charge.
The solution module uses a form-fitting board and supports two operating modes — charge mode and boost mode — to allow system and battery power management based on the state of the input.
When a 5V USB input power is present, the board charges a single-cell battery with a max charge current of 3A. In the absence of an input source, the solution module switches to boost mode through the PB pin to power the SYS output from the battery with a max current of up to 3A for two USB ports. The distribution of current between the two USB ports is dependent on the load at each port.
The solution module provides four LED drivers to achieve the voltage-based fuel gauge indication and distinguish charge mode from boost mode. To guarantee safe operation, the solution module offers input over-voltage protection, battery over-voltage protection, thermal shutdown, battery temperature monitoring, and a timer to prevent prolonged charging of a dead battery.
-
Show more
Show less
Features & Benefits
- 4.55V to 6V Operating Input Voltage Range
- Power Management Function Includes Integrated Input Current Limit and Input Voltage Regulation
- Up to 3A Charge Current
- Selectable 4.45V/4.35V/4.2V Charge Voltage with 0.5% Accuracy
- BatteryTemperature Monitoring
- 4 LED Drivers for Battery Fuel Gauge Indication
- Timer Backup Protection
- Battery Reverse Leakage Blocking
- Reverse Boost Operation for Powering the System
- Up to 94% 5V Boost Mode Efficiency at 3A with BATT = 4.5V
- Up to 3A Output Current Limit in Boost Mode
Active Part Numbers:
MEZS7-1SDAPowerbank
MEZS7-1SDAPowerbank Resources
-
PRODUCT CATEGORY
COMPLETE SOLUTION BOARDSPRODUCT CATEGORY -
PRODUCT CATEGORY
BATTERY MANAGEMENTPRODUCT CATEGORY -
PRODUCT
MEZS7-PDPOWERBANK-MP2652PRODUCTFully Integrated Buck-Boost Charger Solution Module for 2-Cell to 5-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2761PRODUCT425kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 Cells to 4 Cells in Series Evaluation Board
-
PRODUCT
MEZS7-PDPOWERBANK-MP2651PRODUCTFully Integrated, Buck-Boost Charger Solution Module for 2-Cell to 4-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2760PRODUCT600kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 to 4 Cells In Series Evaluation Board
-
ARTICLE
HOW TO DESIGN A BATTERY MANAGEMENT SYSTEM (BMS)ARTICLEBattery-powered applications have become commonplace over the last decade, and such devices require a certain level of protection to ensure safe usage. The battery management system (BMS) monitors the battery and possible fault conditions, preventing the battery from situations in which it can degrade, fade in capacity, or even potentially harm the user or surrounding environment. It is also the r...
-
PRODUCT
MEZS7-1S-4SPDPOWERBANKPRODUCTBidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs
-
PRODUCT
MEZS7-1S-4SPDCHARGERPRODUCTBidirectional PD Application with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell In Series Solution Module
-
PRODUCT
MEZS7-4.5APDCHARGERPRODUCT18W, 4.5A, 1s DRP USB-C PD Fast Charging Solution
-
PRODUCT
MEZS7-1SSAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with single USB-A output
-
PRODUCT
MEZS7-2SBOOSTCHARGERPRODUCT2.5A,2 Cell, Boost Charger Solution
-
PRODUCT
MEZS7-SHAREDPOWERBANKPRODUCT15W, 3.6A, 1s shared power bank solution
-
PRODUCT
MEZS7-SOLARCHARGERPRODUCT18W, 4.5A, 1s MPPT solar input charger solution
-
PRODUCT
MEZS7-1ALINEARCHARGERPRODUCT1A, 1s Linear Charger Solution
Order
Log in to your account
Create New Account