- MEZS7-2SBoostCharger
MEZS7-2SBoostCharger
Session textval
Session Titefor popup
- Series Cells2
- Vbatt (min) (V)8.4
- Vbatt (max) (V)8.4
- Icharge (max) (A)2.5
- Operating Vin (min) (V)3.9
- Operating Vin (max) (V)5.5
- TopologyBuck (Charge) / Boost (Discharge)
- Device UsedMP2639A
The MEZS7-2SBoostCharger is a complete solution module for charging and balancing two Li-ion or Li-polymer series cells. The solution includes the MP2639C battery charger with integrated FETs, protection features, cell balancing, and LED indicators for battery state of charge.
When input power is present, the MEZS7-2SBoostCharger charges a 2-cell series battery with a 2.5A charge current and ensures the two cells stay balanced.
The MEZS7-2SBoostCharger provides 4 LED drivers to achieve the voltage-based fuel gauge indication.
To guarantee safe operation, the MEZS7-2SBoostCharger has input over-voltage protection, battery over-voltage protection, thermal shutdown, JEITA battery temperature monitoring, and a charge timer to prevent prolonged charging of a dead battery. The solution can also be configured to provide a regulated 5V output back to the USB port in discharge mode, in accordance with USB on the-Go and USB Type-C specifications.
-
Show more
Show less
Features & Benefits
- 4V to 5.75V Input Voltage Range
- Charges a 2-Cell Battery with a 5V Input
- USB-Compliant Charger
- Integrated Input Current Based and Input Voltage Based Power Management Function
- Input Current at 3A and Input Voltage Limit at 4.49V
- 2.5A Charge Current for 2-Cell Applications
- 8.4V Charge Voltage with 0.5% Accuracy
- Negative Temperature Coefficient Pin for JEITA Temperature Monitoring
- Charge Timer Backup Protection
- Thermal Regulation and Thermal Shutdown
- 4-LED Battery Level and Status Indication
- Available in a QFN-26 (4mmx4mm) Package
Active Part Numbers:
MEZS7-2SBoost Charger
MEZS7-2SBoostCharger Resources
-
PRODUCT CATEGORY
COMPLETE SOLUTION BOARDSPRODUCT CATEGORY -
PRODUCT CATEGORY
BATTERY MANAGEMENTPRODUCT CATEGORY -
PRODUCT
MEZS7-PDPOWERBANK-MP2652PRODUCTFully Integrated Buck-Boost Charger Solution Module for 2-Cell to 5-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2761PRODUCT425kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 Cells to 4 Cells in Series Evaluation Board
-
PRODUCT
MEZS7-PDPOWERBANK-MP2651PRODUCTFully Integrated, Buck-Boost Charger Solution Module for 2-Cell to 4-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2760PRODUCT600kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 to 4 Cells In Series Evaluation Board
-
ARTICLE
HOW TO DESIGN A BATTERY MANAGEMENT SYSTEM (BMS)ARTICLEBattery-powered applications have become commonplace over the last decade, and such devices require a certain level of protection to ensure safe usage. The battery management system (BMS) monitors the battery and possible fault conditions, preventing the battery from situations in which it can degrade, fade in capacity, or even potentially harm the user or surrounding environment. It is also the r...
-
PRODUCT
MEZS7-1S-4SPDPOWERBANKPRODUCTBidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs
-
PRODUCT
MEZS7-1S-4SPDCHARGERPRODUCTBidirectional PD Application with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell In Series Solution Module
-
PRODUCT
MEZS7-4.5APDCHARGERPRODUCT18W, 4.5A, 1s DRP USB-C PD Fast Charging Solution
-
PRODUCT
MEZS7-1SSAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with single USB-A output
-
PRODUCT
MEZS7-SHAREDPOWERBANKPRODUCT15W, 3.6A, 1s shared power bank solution
-
PRODUCT
MEZS7-SOLARCHARGERPRODUCT18W, 4.5A, 1s MPPT solar input charger solution
-
PRODUCT
MEZS7-1SDAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with dual USB-A outputs
-
PRODUCT
MEZS7-1ALINEARCHARGERPRODUCT1A, 1s Linear Charger Solution
Order
Log in to your account
Create New Account