- MEZS7-SolarCharger
MEZS7-SolarCharger
Session textval
Session Titefor popup
- Series Cells1
- Vbatt (min) (V)3.4
- Vbatt (max) (V)4.67
- Icharge (max) (A)4.5
- Operating Vin (min) (V)3.7
- Operating Vin (max) (V)16
- TopologyBuck (Charge)
- Device UsedMP2731
The MEZS7-SolarCharger is a complete solution module that uses the MP2731 NVDC buck charger with an MCU for maximum power point tracking (MPPT) designs with a photovoltaic (PV) panel.
The MP2731 charger used in the solution fully integrates power switches with built-in robust charging protections including JEITA, a configurable safety timer, voltage- and current-sensing circuitry, ADC, and an I2C interface, which all significantly reduce system cost. The integrated reverse-blocking FET blocks the path from the battery load to the PV panel when the panel is under low irradiance.
The input voltage/current and output voltage/current are sampled through an 8-bit ADC, which can be easily communicated to the external MCU through the I2C interface.
-
Show more
Show less
Features & Benefits
- 4.5V to 16V Operating Input Voltage Range
- Up to 22V Sustainable Voltage
- High-Efficiency, 4.5A, 1.35MHz Buck Charger93% Efficiency in a 9V Input 5W System
- 98% MPPT Accuracy
- Fully Integrated Power Switches with Built-In Robust Charging Protection
- Adjustable Minimum Input Voltage Regulation with 100mV Step for Maximum Power Point Tracking
- Dormancy Function, Only VIN-Eligible Open Working Mode
- JEITA for Battery Temperature Protection in Charge Mode
- Battery Charging Safety Timer
- Thermal Regulation and Thermal Shutdown
- Small (25mmx25mm) Core Circuit Area
Active Part Numbers:
MEZS7-SolarCharger
MEZS7-SolarCharger Resources
-
PRODUCT CATEGORY
COMPLETE SOLUTION BOARDSPRODUCT CATEGORY -
PRODUCT CATEGORY
BATTERY MANAGEMENTPRODUCT CATEGORY -
REFERENCE DESIGN
BATTERY CHARGER WITH MPPT REFERENCE DESIGNREFERENCE DESIGN.article-page .article-sub> In an era characterized by the internet of things (IoT), more connectivity means more outdoor devices are now battery-powered and constantly communicating. In particular, there is an increasing number of outdoor devices being powered through solar panels. This reference design is for maximum power point tracking (MPPT) in outdoor designs with a solar pa...
-
PRODUCT
MEZS7-PDPOWERBANK-MP2652PRODUCTFully Integrated Buck-Boost Charger Solution Module for 2-Cell to 5-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2761PRODUCT425kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 Cells to 4 Cells in Series Evaluation Board
-
PRODUCT
MEZS7-PDPOWERBANK-MP2651PRODUCTFully Integrated, Buck-Boost Charger Solution Module for 2-Cell to 4-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2760PRODUCT600kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 to 4 Cells In Series Evaluation Board
-
ARTICLE
HOW TO DESIGN A BATTERY MANAGEMENT SYSTEM (BMS)ARTICLEBattery-powered applications have become commonplace over the last decade, and such devices require a certain level of protection to ensure safe usage. The battery management system (BMS) monitors the battery and possible fault conditions, preventing the battery from situations in which it can degrade, fade in capacity, or even potentially harm the user or surrounding environment. It is also the r...
-
PRODUCT
MEZS7-1S-4SPDPOWERBANKPRODUCTBidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs
-
PRODUCT
MEZS7-1S-4SPDCHARGERPRODUCTBidirectional PD Application with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell In Series Solution Module
-
PRODUCT
MEZS7-4.5APDCHARGERPRODUCT18W, 4.5A, 1s DRP USB-C PD Fast Charging Solution
-
PRODUCT
MEZS7-1SSAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with single USB-A output
-
PRODUCT
MEZS7-2SBOOSTCHARGERPRODUCT2.5A,2 Cell, Boost Charger Solution
-
PRODUCT
MEZS7-SHAREDPOWERBANKPRODUCT15W, 3.6A, 1s shared power bank solution
-
PRODUCT
MEZS7-1SDAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with dual USB-A outputs
-
PRODUCT
MEZS7-1ALINEARCHARGERPRODUCT1A, 1s Linear Charger Solution
Order
Log in to your account
Create New Account