- Products
- Battery Management
- MEZS7-4.5APDCharger
MEZS7-4.5APDCharger
Session textval
Session Titefor popup
- Series Cells1
- Vbatt (min) (V)3.4
- Vbatt (max) (V)4.67
- Icharge (max) (A)4.5
- Operating Vin (min) (V)3.7
- Operating Vin (max) (V)16
- TopologyBuck (Charge) / Boost (Discharge)
- Device UsedMP2731
The MEZS7-4.5APDCharger is a solution module for PD applications with the MP2731 and CCG3PA, supporting PD3.0 and BC1.2 protocols. MPS’s MP2731 is a wide input, 4.5A switching mode NVDC battery charger IC for single-cell Li-ion or Li-polymer batteries. It offers USB On-the-Go (OTG) capabilities, which are used as the power stage in this board. The CCG3PA is a Cypress PD controller, which handles the PD protocol.
The board contains a DRP Type-C port. When an adapter is inserted, the port acts as a UFP to charge the battery with a 3A charge current. When a load is inserted, the port acts as a DFP to power the USB from the battery with a 5.1V/2.4A output capability.
The board supports NVDC architectures with power path management, which makes this board suitable for different portable applications, such as tablets, MIDs, and smartphones. Its low-impedance power path optimizes efficiency, reduces battery charging time, and extends battery life.
-
Show more
Show less
Features & Benefits
- 5V to 12V Operating Input Voltage Range
- Up to 22V Sustainable Voltage
- High-Efficiency, 4.5A, 1.35MHz Buck Charger
- Supports PD3.0 and BC1.2 Protocols
- USB On-the-Go (OTG) Supported to Power the USB Port from the Battery
- Up to 9A Battery Discharge Current
- Narrow Voltage DC (NVDC)PowerPath ManagementInstant On Works with No Battery or Deeply Discharged Battery
- Ideal Diode Operation in Battery Supplement Mode
- I2C Port for Flexible System Parameter Setting and Status Reporting
- Full DISC Control to Support Shipping Mode and System Restart
- High Accuracy:
- ±0.5% Charge Voltage Regulation
- ±5% Charge Current Regulation
- ±5% Input Current Regulation
- ±2% Output Regulation in Boost Mode
- Safety:
- Configurable JEITA for Battery Temperature Protection
- Battery Charging Safety Timer
- Thermal Regulation and Thermal Shutdown
- Input/System Over-Voltage Protection
- Supports Temperature Protection in the Battery Side
- Charging Operation Indicator
Active Part Numbers:
MEZS7-4.5APDCharger
MEZS7-4.5APDCharger Resources
-
PRODUCT CATEGORY
COMPLETE SOLUTION BOARDSPRODUCT CATEGORY -
REFERENCE DESIGN
MP2731 USB PD REFERENCE DESIGN: 4.5A, NVDC SINGLE-CELL CHARGER WITH OTGREFERENCE DESIGNThe MP2731 USB power delivery (PD) reference design provides a complete solution for USB PD applications that comply with USB PD3.0 specifications. The major components of this reference design include the MP2731 — a 4.5A, narrow voltage DC (NVDC) single-cell Li-ion battery charger — and a CCG3PA (USB PD controller). The reference design offers a bidirectional DRP Type-C port. When a ...
-
PRODUCT CATEGORY
BATTERY MANAGEMENTPRODUCT CATEGORY -
PRODUCT
MEZS7-PDPOWERBANK-MP2652PRODUCTFully Integrated Buck-Boost Charger Solution Module for 2-Cell to 5-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2761PRODUCT425kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 Cells to 4 Cells in Series Evaluation Board
-
PRODUCT
MEZS7-PDPOWERBANK-MP2651PRODUCTFully Integrated, Buck-Boost Charger Solution Module for 2-Cell to 4-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2760PRODUCT600kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 to 4 Cells In Series Evaluation Board
-
ARTICLE
HOW TO DESIGN A BATTERY MANAGEMENT SYSTEM (BMS)ARTICLEBattery-powered applications have become commonplace over the last decade, and such devices require a certain level of protection to ensure safe usage. The battery management system (BMS) monitors the battery and possible fault conditions, preventing the battery from situations in which it can degrade, fade in capacity, or even potentially harm the user or surrounding environment. It is also the r...
-
PRODUCT
MEZS7-1S-4SPDPOWERBANKPRODUCTBidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs
-
PRODUCT
MEZS7-1S-4SPDCHARGERPRODUCTBidirectional PD Application with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell In Series Solution Module
-
PRODUCT
MEZS7-1SSAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with single USB-A output
-
PRODUCT
MEZS7-2SBOOSTCHARGERPRODUCT2.5A,2 Cell, Boost Charger Solution
-
PRODUCT
MEZS7-SHAREDPOWERBANKPRODUCT15W, 3.6A, 1s shared power bank solution
-
PRODUCT
MEZS7-SOLARCHARGERPRODUCT18W, 4.5A, 1s MPPT solar input charger solution
-
PRODUCT
MEZS7-1SDAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with dual USB-A outputs
-
PRODUCT
MEZS7-1ALINEARCHARGERPRODUCT1A, 1s Linear Charger Solution
Order
Log in to your account
Create New Account