- Products
- Battery Management
- MEZS7-SharedPowerbank
MEZS7-SharedPowerbank
Session textval
Session Titefor popup
- Series Cells1
- Vbatt (min) (V)3.6
- Vbatt (max) (V)4.45
- Icharge (max) (A)3.6
- Operating Vin (min) (V)4
- Operating Vin (max) (V)11
- TopologyBuck (Charge) / Boost (Discharge)
- Device UsedMP2696A
The MEZS7-SharedPowerBank is a complete solution module using the MP2696A buck charger with boost output, LED state-of-charge indicator, and an MCU to achieve a turn-key solution for shared power bank applications. The MP2696A is a highly integrated, flexible, switch-mode battery charge management and system power path management device.
The MP2696A has three operation modes: charge mode, boost mode, and sleep mode.
In charge mode, the solution module achieves up to 3.6A of charge current from a 5V micro USB input source.
In boost mode, the solution module delivers up to 3.6A to a regulated 5V USB-A output for charging external devices such as smartphones. All the parameters and controls can be easily accessed via the I2C interface.
-
Show more
Show less
Features & Benefits
- 4V to 6V Operation Voltage Range
- Up to 16V Sustainable Input Voltage
- 500mA to 3.6A Programmable Charge Current
- 3.6V to 4.45V Programmable Charge Regulation Voltage
- 100mA to 3A Programmable Input Current Limit
- Minimum Input Voltage Loop for Maximum Adapter Power Tracking
- Boost Converter with Up to 3.6A Output Current:Programmable Output Current Limit Loop
- Programmable Boost Output Voltage
- USB Output Cable Compensation
- Programmable Inductor Peak Current
- Comprehensive Safety Features:Fully Customizable JEITA Profile
- Charge Safety Timer
- Input Over-Voltage Protection
- Thermal Shutdown
- SYS Over-Current and Short Protection
- Analog Voltage Output IB Pin for Battery Current Monitor
- SYS Plug-In Detection
- SYS No-Load Detection
- SYS DP/DM Interface for BC1.2 and Non-Standard Adapters
- Status and Fault Monitoring
Active Part Numbers:
MEZS7-SharedPowerbank
MEZS7-SharedPowerbank Resources
-
PRODUCT CATEGORY
COMPLETE SOLUTION BOARDSPRODUCT CATEGORY -
PRODUCT CATEGORY
BATTERY MANAGEMENTPRODUCT CATEGORY -
PRODUCT
MEZS7-PDPOWERBANK-MP2652PRODUCTFully Integrated Buck-Boost Charger Solution Module for 2-Cell to 5-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2761PRODUCT425kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 Cells to 4 Cells in Series Evaluation Board
-
PRODUCT
MEZS7-PDPOWERBANK-MP2651PRODUCTFully Integrated, Buck-Boost Charger Solution Module for 2-Cell to 4-Cell Series Bidirectional USB PD Power Banks
-
PRODUCT
MEZS7-PDCHARGER-MP2760PRODUCT600kHz, Bidirectional PD Charger Solution with Fully Integrated Buck-Boost Charger for 2 to 4 Cells In Series Evaluation Board
-
ARTICLE
HOW TO DESIGN A BATTERY MANAGEMENT SYSTEM (BMS)ARTICLEBattery-powered applications have become commonplace over the last decade, and such devices require a certain level of protection to ensure safe usage. The battery management system (BMS) monitors the battery and possible fault conditions, preventing the battery from situations in which it can degrade, fade in capacity, or even potentially harm the user or surrounding environment. It is also the r...
-
PRODUCT
MEZS7-1S-4SPDPOWERBANKPRODUCTBidirectional PD Power Bank Solution with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell in Series Battery Packs
-
PRODUCT
MEZS7-1S-4SPDCHARGERPRODUCTBidirectional PD Application with Fully Integrated Buck-Boost Charger for 1-Cell to 4-Cell In Series Solution Module
-
PRODUCT
MEZS7-4.5APDCHARGERPRODUCT18W, 4.5A, 1s DRP USB-C PD Fast Charging Solution
-
PRODUCT
MEZS7-1SSAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with single USB-A output
-
PRODUCT
MEZS7-2SBOOSTCHARGERPRODUCT2.5A,2 Cell, Boost Charger Solution
-
PRODUCT
MEZS7-SOLARCHARGERPRODUCT18W, 4.5A, 1s MPPT solar input charger solution
-
PRODUCT
MEZS7-1SDAPOWERBANKPRODUCT15W, 3A, 1s power bank solution with dual USB-A outputs
-
PRODUCT
MEZS7-1ALINEARCHARGERPRODUCT1A, 1s Linear Charger Solution
Order
Log in to your account
Create New Account