- MPQ4488T
MPQ4488T
NOT RECOMMENDED FOR NEW DESIGNS
36V, 6A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports, 135°C Load-Shedding Temp AEC-Q100 Qualified
MPQ4488T continues to be in production for existing customers. Please consider this alternative for new designs:
MPQ4488BGU-AEC1
MPQ4488BGU-AEC1
36V, 6A, Step-Down Converter with Configurable Frequency Spread Spectrum and Dual USB Charging Ports, AEC-Q100 Qualified
Features & Benefits
- Wide 6V to 36V Operating Input Voltage (VIN) Range
- Passes Apple MFI R33 Certification Test
- Passes USB-IF Type-C Certification Test (TID: 3133)
- +135°C Load-Shedding Entry Temperature
- Supports DCP Schemes for BC1.2, Apple 3A Divider Mode
… and many more!
Session textval
Session Titefor popup
Description
The MPQ4488T integrates a monolithic, step-down, switch-mode converter with two USB current-limit switches and charging port identification circuitry for each port. The MPQ4488T achieves 6A of output current with excellent load and line regulation over a wide input supply range.
The output of each USB switch is current-limited. Both USB ports support DCP schemes for battery charging specification (BC 1.2), divider mode, 1.2V/1.2V mode, and USB Type-C 5V @ 3A DFP mode, eliminating the need for outside user interaction.
Full protection features include hiccup current limiting, output over-voltage protection (OVP), and thermal shutdown.
The MPQ4488T requires a minimal number of readily available, standard, external components and is available in a QFN-26 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 6V to 36V Operating Input Voltage Range
- Selectable Output Voltage: 5.1V, 5.17V, and 5.3V
- 90mV Line Drop Compensation
- Accurate USB1/USB2 Output Current Limit
- 18mΩ/15mΩ Low RDS(ON) Internal Buck Power MOSFETs
- 13mΩ/13mΩ Low RDS(ON) Internal USB1/USB2 Power MOSFETs
- Frequency Adjustable (250kHz to 2.2MHz)
- Frequency Spread Spectrum for MPQ4488TGU-FD-AEC1/MPQ4488TGU-FD2-AEC1
- Forced Continuous Conduction Mode (CCM) Operation
- 135°C Load Shedding Entry Temperature
- Hiccup Current Limit for both Buck and USB
- Supports DCP Schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode
- Supports USB Type-C 5V @ 3A DFP Mode
- ±8kV HBM ESD Rating for USB, DP, and DM Pins
- Available in a QFN-26 (5mmx5mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ4488TGU-AEC1-P MPQ4488TGU-AEC1-Z MPQ4488TGU-FD-AEC1-P MPQ4488TGU-FD-AEC1-Z MPQ4488TGU-FD2-AEC1-P MPQ4488TGU-FD2-AEC1-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ4488T Resources
-
PRODUCT CATEGORY
ALL-IN-ONE USB CHARGING ONLY PORTPRODUCT CATEGORY -
PRODUCT CATEGORY
USB CHARGING PORTPRODUCT CATEGORY -
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ4241-AEC1PRODUCT65W, Fully Integrated USB PD Solution with 36V Tolerant Input Buck and PD3.1 DFP Controller, AEC-Q100 Qualified
-
PRODUCT
MPF52001-AEC2PRODUCTSingle USB PD Controller for Source Port, Supporting Firmware Update and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ4253B-AEC1PRODUCT36V Buck Converter Supports One USB Type-A, One USB Type-C Dual USB Charging Ports and Passes Apple MFI, AEC-Q100 Qualified
-
PRODUCT
MPQ4242B-AEC1PRODUCT5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPF52000-AEC2PRODUCTDual USB PD Controller for Source Ports, Supporting for Firmware Updates and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-AEC1PRODUCTUSB Charging Port Controller with Integrated Current-Limit Switch and Short-to-Battery Protection for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-C-AEC1PRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes, AEC-Q100 Qualified
-
PRODUCT
MPQ4276A-AEC1PRODUCT36V, 6A, Configurable-Frequency Buck Converter with Dual USB Charging Ports and PFM Mode under Light Loads, AEC-Q100 Qualified
Log in to your account
Create New Account