MP2319

Active
High-Efficiency, 3A, 18V, 650kHz Synchronous, Step-Down Converter In a 8-Pin TSOT 23


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2319 is a fully-integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. The MP2319 offers a very compact solution that achieves 3A of continuous output current with excellent load and line regulation over a wide input range. The MP2319 has synchronous mode operation for higher efficiency over the output current load range. Constant-on-time control operation provides a very fast transient response, easy loop design, and very tight output regulation. Full protection features include short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), over-voltage protection (OVP), and thermal shutdown. The MP2319 requires a minimal number of readily available, standard, external components and is available in a space-saving, 8-pin, TSOT23 package.

Programmable

Product Features

  • Wide 4.5V to 18V Operating Input Range
  • 3A Output Current
  • 105mO/57mO Low RDS(ON) Internal Power MOSFETs
  • Output Adjustable from 0.8V
  • EN Shutdown Output Discharge
  • Internal Soft Start
  • High-Efficiency Synchronous Mode Operation
  • Fixed 650kHz Switching Frequency
  • EN and Power Good for Power Sequencing
  • Over-Current Protection (OCP) and Hiccup
  • Thermal Shutdown
  • Auto-Retry Over-Voltage Protection (OVP)
  • Available in a TSOT23-8 Package

Parametrics

  • fsw (max) (kHz)650
  • Vin (min) (V)4.5
  • Vin (max) (V)18
  • Iout (max) (A)3
  • Isw Limit (typ) (A)3.5
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.27
  • Regulated Outputs1
  • Vout (max) (V)12
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCOT
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesOutput Discharge

18V/3A, 650KHz, Step Down Converter Evaluation Board

The MP2319 is a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.

 The Evaluation Board can deliver a 3A continuous output current with excellent load and line regulation over a wide input supply range.

Full protection features include over-current protection and thermal shut down.

The MP2319 requires a minimum number of readily-available standard external components and is available in a space saving 8-pin TSOT23 package.

$25.00 + tax