Processor Core Power Intelli-Module (DrMos + Inductor)

Scalable Solutions Beyond 2kW
Advanced Fault and Sense Reporting for Current and Temperature
Independent Phase Outputs for Added Flexibility

MPS Intelli-Modules meet the high-powered computing demand for larger and larger current capacities in a small, compact package. Intelli-Modules contain all components needed for a power delivery stage: inductors, capacitors, and MPS’s newest Intelli-PhaseTM IC’s with Quiet SwitcherTM Technology (QST). Intelli-Modules are highly scalable and, when paired with a multi-phase controller, can support power systems requiring anywhere from hundreds to thousands of Watts. Coupling this scalability with advanced fault reporting and sensing capabilities in each module ensures that this solution can help meet not just current system model needs as well as those of generations to come.

Show Columns
Status
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
fsw (min) (kHz)
fsw (max) (kHz)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
Grade
MPSafe
MPL
Product URL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
fsw (min) (kHz)
fsw (max) (kHz)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
Grade
Open Frame
8x8
9x10
9x9.9
4
4.75
4.8
5
7.85
8
10
Surface Mount
Current Sense
Fault Reporting
OCP
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Parallel Operation
Quiet SwitcherTM Technology (QST)
Temperature Sense
Industrial
Is MPSafe Has MPL Product URL
     
MPC22166-A-130
130A, Two-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
Open Frame 4 16 0.5 2 130 600 1500 9x10 4 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22166-a-130.html
MPC22166-B-130
130A, Dual-Phase Intelli-ModuleTM with Double-Side Cooling Capability
Open Frame 4 16 0.4 2 130 500 1500 9x9.9 4 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22166-b-130.html
MPC22165-A-170

9mmx9.9mmx10mm, 170A, 2-Phase, High Power Density Intelli-ModuleTM with Qualified Higher Current Density

Open Frame 4 16 0.5 2 170 600 1500 9x9.9 10 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22165-a-170.html
MPC22164-A-130

9mmx9.9mmx10mm, 130A, 2-Phase, High Power Density Module

Open Frame 4 16 0.5 2 130 600 1500 9x9.9 10 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22164-a-130.html
MPC24380-260
260A, Four-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
Open Frame 3 8 0.5 2 260 500 1500 9x10 5 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc24380-260.html
MPC22158-130

130A, 8mmx8mmx4mm, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology

Open Frame 3 16 0.5 2 130 600 1500 8x8 4 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22158-130.html
MPC22166-D-130

5mm, 130A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology

Open Frame 4 16 0.2 2 130 400 2000 9x10 5 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/mpc22166-d-130.html
MPC22175-130

130A, Dual-Phase TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology

Open Frame 4 16 0.2 2 130 400 2000 9x9.9 4.75 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/mpc22175-130.html
MPC22157-A-130

130A, Dual-Phase, High-Efficiency Intelli-ModuleTM

Open Frame 4 16 0.5 2 130 500 1500 9x9.9 7.85 Surface Mount
Current Sense, Fault Reporting, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Quiet SwitcherTM Technology (QST)
Industrial 1 0 https://www.monolithicpower.com/en/mpc22157-a-130.html
MPC24180-260

260A, Four-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology

Open Frame 4 16 0.5 2 260 500 1500 9x10 4.8 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Quiet SwitcherTM Technology (QST), Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/mpc24180-260.html
MPC22161-120

120A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology

Open Frame 4 16 0.5 2 120 600 1500 9x10 8 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22161-120.html
MPC22163-130

130A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology

Open Frame 4 16 0.5 2 130 600 1500 9x10 8 Surface Mount
Current Sense, OCP, Over-Temperature Protection (OTP), Parallel Operation, Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22163-130.html
MPC22164-130

130A, 2-Phase Intelli-PhaseTM Power Module with Quiet SwitcherTM Technology

Open Frame 4 16 0.5 2 130 400 1500 9x10 10 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/multi-phase-controllers-intelli-phase/mpc22164-130.html
MPC22167-130

16V, 130A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology

Open Frame 4 16 0.5 2 130 500 1500 9x10 8 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/multi-phase-controllers-intelli-phase/mpc22167-130.html
MPC22165-170

170A, 2-Phase Intelli-PhaseTM Power Module with Quiet SwitcherTM Technology

Open Frame 4 16 0.5 2 170 500 1500 9x10 10 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/multi-phase-controllers-intelli-phase/mpc22165-170.html
MPC22168-170
16V, 170A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
Open Frame 4 16 0.5 2 170 500 1500 9x9.9 8 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22168-170.html
MPC22157-130
130A, 8mm, Dual-Phase Intelli-ModuleTM with Double-Side Cooling Capability
Open Frame 4 16 0.5 2 130 500 1500 9x9.9 8 Surface Mount
Current Sense, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Parallel Operation, Temperature Sense
Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpc22157-130.html
No more parts left for display.