Sensor Fusion Domain Controllers
Sensor Fusion Domain Controllers Content
Description
Perception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — that’s where sensor fusion comes in. By combining the inputs from all of the car’s perception-sensing systems, the driver is provided with the best possible information to accurately detect objects or potential hazards around the vehicle. However, these impressive features also mean greater technical complexity, on top of compliance with ISO26262 safety standards and EMI mitigation.
Our reliable portfolio of automotive-grade power management solutions includes power modules, step-down converters, and linear regulators. These parts are engineered to the best efficiency and performance in the smallest package size, and to minimize EMI and ensure compliance with safety requirements so consumers and manufacturers can be confident in their vehicle.
MPS’s scalable, dependable solutions provide everything you need to power the next generation of sensor fusion designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account