Head Units (High-End)
Head Units (High-End) Content
Description
Automotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges such as reducing driver distraction, protection against cybersecurity threats in the connected environment, and accommodations for charging and data transfer needs. High-end head units provide robust, cutting-edge technology to achieve an intuitive, seamless driving experience, in addition to compliance with ISO26262 safety standards and EMI mitigation.
Our extensive catalog of power management solutions includes step-down and step-up converters, power modules, low-dropout (LDO) regulators, buck converters, load switches, analog switches, and PMICs. These components are designed to ensure the best performance in the smallest package size, while meeting temperature and EMI safety requirements.
MPS’s premium, highly efficient product catalog provides everything you need to power the next generation of high-end head unit designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account