Position Sensors

The MPS MagAlpha family of magnetic angle position sensors offers a revolutionary way to measure angles. Leveraging more than a decade of experience, the MagAlpha range offers unique performance advantages compared to rival magnetic sensing technologies.
MagAlpha sensors use the patented SpinAxisTM Hall measurement technique that provides instantaneous angle position in a digital format. SpinAxisTM uses a phase detection approach that eliminates any need for analog to digital conversion or complex angle calculation used by more traditional technologies.
Learn more Angular Position Sensor Brochure

MagAlpha Position Sensor Family


Product Type Description Datasheet EV Kit User Guide
MA100 Angular Sensor for 3-Phase Brushless Motor Commutation with Side-Shaft Positioning Capability
MA120 Angular Sensor for 3-Phase Brushless Motor Commutation
MA300 Angular Sensor for 3-Phase Brushless Motor Commutation and Position Control with Side-Shaft Positioning Capability
MA700 Angular Sensor for Position Control with Side-Shaft Positioning Capability
MA750 Contactless Turning Knob Sensor
MA800 8-Bit, Digital, Contactless Angle Sensor with Push Button Function
MA820 8-Bit Contactless Angle Encoder with ABZ Output and Push Button Function
MA850 8-Bit, Contactless, Angle Encoder with PWM Output and Push Button Function

Position Sensor Design Support & Software

Name Description Download
EV Kit (Windows) EV Kit software for MA100, MA120, MA300, MA700, and MA750

Note: The EV kit includes the evaluation board, a knob with magnet, ribbon cable, and the USB interface. For customers that don’t want to purchase a full EV kit, we offer a simple test board with IC only. The test boards come in two form factors. Click here to download the test board user guide. Please call +41 22 364 6350 or email us at euroinfo@monolithicpower.com.Click here to purchase EV kits. 

Additional Resources

View All Position Sensor Supporting Software View our Angular Position Sensors Brochure