Precision, Programmable Magnetic Angle Sensor: MA600

Compact High-Resolution Sensor Supports Wide Range of Applications

As the demand for more automated applications increases, designers face challenges with precision motion control, faster control loops, high cost, and space. The MA600 is a high-accuracy, 0.5° (0.1°) INL, digital magnetic angle sensor designed to detect the absolute angular position of a permanent magnet. This high-precision, high-bandwidth magnetic position sensor achieves performance that rivals optical encoders with an ultra-low error of less than 0.1 degrees after user calibration. The MA600 achieves 15 bits of resolution at a 75Hz bandwidth, or 12.5 bits at a 12kHz bandwidth, effectively supporting fast loop control.

Relevant Detail Pages