Stepper Motor Drivers

Current Regulation
Industry leading regulation accuracy for improved motion quality
Flexible Interfaces
Designs with built-in indexer logic or parallel control

Compact Solutions
Small package sizes and internal current sensing use up to 70% less PC board area

MPS stepper motor drivers are optimized to drive bipolar stepper motors used in printers, document scanners, robots, and other office and factory automation equipment. The MPS stepper motor driver family includes both low and high voltage devices as well as parts with or without indexer or translator logic. Some MPS parts feature internal current regulation with no shunt resistors, and feature the most accurate current control in the industry, providing microstepping capability.

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Step Mode
Control Interface
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Step Mode
Control Interface
Grade
Package (mm)
MPS
1
1/16
1/2
1/32
1/4
1/8
HS/LS
I2C
IN/EN
Indexer
PHASE/EN
PWM
PWM/Indexer
Parallel
SPI
Automotive
Catalog
QFN-16 (3x3)
QFN-16 (4x4)
QFN-18 (3x4)
QFN-24 (4x4)
QFN-24 (5x5)
QFN-25 (4.5x5)
QFN-25 (4x5)
QFN-28 (4x5)
TSSOP-16
TSSOP-16EP
TSSOP-20EP
TSSOP-28EP
Is MPSafe Has MPL Product URL
     
MPQ6603-AEC1

55V, Dual Full-Bridge Motor Driver with Internal Current Sense, AEC-Q100 Qualified

8 55 5, 10 1, 1/2, 1/4, 1/8 PWM/Indexer Automotive QFN-25 (4.5x5) 1 0 https://www.monolithicpower.com/en/mpq6603-aec1.html
MPQ6609-AEC1

32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified

Buy On MPS 4 32 1 1, 1/2, 1/4, 1/8, 1/16, 1/32 SPI Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/mpq6609-aec1.html
MP6501A
2.5A Bipolar Stepper Motor Driver
Buy On MPS 8.5 35 2.5 1, 1/2, 1/4, 1/8 Indexer Catalog TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mp6501a.html
MP6509

1.2A Bipolar Stepper Motor Driver with Current Attenuation

Buy On MPS 2.7 18 1.2 1, 1/2 Parallel Catalog TSSOP-20EP 1 0 https://www.monolithicpower.com/en/mp6509.html
MP6506
500mA Bipolar Stepper Motor Driver without Current Sense
Buy On MPS 2.7 15 0.5 1, 1/2 PWM Catalog QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/mp6506.html
MP6507
700mA Bipolar Stepper Motor Driver
Buy On MPS 2.7 15 0.7 1, 1/2 PWM Catalog QFN-16 (3x3), QFN-16 (4x4), TSSOP-16, TSSOP-16EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/stepper-motor-drivers/mp6507.html
MP6508
1.2A Bipolar Stepper Motor Driver
Buy On MPS 2.7 18 1.2 1, 1/2 PWM Catalog QFN-16 (4x4), TSSOP-16EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/stepper-motor-drivers/mp6508.html
MP6518

35V, 1.5A Bipolar Stepper Motor Driver

Buy On MPS 8.5 35 1.5 1, 1/2, 1/4, 1/8 Indexer Catalog TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mp6518.html
MP6500

2.5A Bipolar Stepper Motor Driver with Internal Current Sense

Buy On MPS 4.5 35 2.5 1, 1/2, 1/4, 1/8 Indexer Catalog QFN-24 (5x5), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6500.html
MP6504
8V to 32V, 2A, Stepper Motor Driver with Integrated MOSFETs
Buy On MPS 8 32 2 1, 1/2, 1/4, 1/8 Indexer Catalog QFN-28 (4x5) 1 0 https://www.monolithicpower.com/en/mp6504.html
MP6520
8V to 32V, 1.5A, Stepper Motor Driver with Integrated MOSFETs
Buy On MPS 8 32 1.5 1, 1/2, 1/4, 1/8 Indexer Catalog QFN-28 (4x5) 1 0 https://www.monolithicpower.com/en/mp6520.html
MP6600
35V, 1.5A, Stepper Motor Driver
Buy On MPS 4.5 35 1.5 1, 1/2, 1/4, 1/8 Indexer Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6600.html
MP6601

35V, 2.5A, Stepper Motor Driver

Buy On MPS 4.5 35 2.5 1, 1/2, 1/4 Indexer Catalog QFN-24 (5x5), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/mp6601.html
MP6500A

35V, 2.5A Stepper Motor Driver

Buy On MPS 4.5 35 2.5 1, 1/2, 1/4, 1/8 Indexer Catalog TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6500a.html
MP6600L

35V, 1.5A Stepper Motor Driver with Internal Current Sense and Latch-off

Buy On MPS 4.5 35 1.5 1, 1/2, 1/4, 1/8 Indexer Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6600l.html
MP6500L

35V, 2.5A Stepper Motor Driver with Internal Current Sense and Latch-off

Buy On MPS 4.5 35 2.5 1, 1/2, 1/4, 1/8 Indexer Catalog QFN-24 (5x5) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6500l.html
MP6602

35V Stepper Motor Driver with Stall Detection and Serial Interface

Buy On MPS 4.5 35 4 1, 1/2, 1/4, 1/8, 1/16, 1/32 Indexer, SPI Catalog QFN-25 (4x5) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6602.html
MP6605C

4-Channel Low-Side Driver IC with I2C Interface

Buy On MPS 4.5 60 1.5 I2C Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6605c.html
MP6605D

4-Channel Low-Side MOSFET Driver IC with Parallel Interface

Buy On MPS 4.5 60 1.5 Parallel Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6605d.html
MP6605E

4-Channel Low-Side Driver IC with Serial Interface

Buy On MPS 4.5 60 1.5 SPI Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6605e.html
MP6606

60V, 8-Channel Low-Side Driver with Serial Interface and Fault Indication

Buy On MPS 4.5 60 0.75 SPI Catalog TSSOP-20EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6606.html
MP6604A

Simple, Dual H-Bridge Motor Driver with Separate Input and Enable Pins

Buy On MPS 4.5 45 2.5 IN/EN Catalog QFN-28 (4x5), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6604a.html
MP6604B

4.5V to 45V, 2.5A, Simple, Dual H-Bridge Driver (PHASE/EN)

Buy On MPS 4.5 45 2.5 PHASE/EN Catalog QFN-28 (4x5), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6604b.html
MP6604C

4.5V to 45V, 2.5A, Simple Dual H-Bridge Driver (HS/LS)

Buy On MPS 4.5 45 2.5 HS/LS Catalog QFN-28 (4x5), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6604c.html
MP6613

4.5V to 45V, 5A, Simple H-Bridge Driver

Buy On MPS 4.5 45 5 Parallel Catalog QFN-28 (4x5), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6613.html
MP6508A

2.7V to 18V, 1.2A, Bipolar Stepper Motor Driver in a QFN-16 (3mmx3mm) Package

Buy On MPS 2.7 18 1.2 1, 1/2 PWM Catalog QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6508a.html
MPQ6600L-AEC1
35V, 1.5A Stepper Motor Driver with Internal Current Sense, AEC-Q100 Qualified
Buy On MPS 4.5 35 1.5 1, 1/2, 1/4, 1/8 Indexer Automotive QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mpq6600l-aec1.html
MP6603
55V, Dual Full-Bridge Motor Driver with Internal Current Sense
Buy On MPS 8 55 5, 10 1, 1/2, 1/4, 1/8 Indexer, PWM Catalog QFN-25 (4x5) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6603.html
No more parts left for display.