Synchronous Converters

Fast Transient Response
High efficiency & reliability &
low noise
Leading Power Density
Reduces space requirements

Easy to Use
Leveraging proprietary
DMOS assembly &
packaging technology

Show Columns
Status
MPS Inventory
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
PG
SS
Input/Output Disconnect
Down Mode
Special Features
Package (mm)
Grade
MPSafe
MPL
Product URL
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
PG
SS
Input/Output Disconnect
Down Mode
Special Features
Package (mm)
Grade
MPS
No
External
Internal
No
Yes
No
Yes
Auto Switch between Boost Mode and Down Mode
COT Control
Configurable Current Limit
Configurable Input Current Limit
Configurable UVLO
Current Limiting
Dual-Phase Operation
Dynamic Output Voltage Control
Enable (EN)
Input Disconnect
Internal Soft Start
Low-Battery Detection
Output Disconnect
Output SCP
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Over-Voltage Protection (OVP)
Selectable PSM/USM/FCCM
Short-Circuit Protection (SCP)
USM Mode to Eliminate Audible Noise
Ultra-Low RDS(ON)
QFN-10 (2x2.5)
QFN-12 (2x2)
QFN-13 (3x4)
QFN-14 (2x2)
QFN-16 (3x3)
QFN-20 (3x4)
QFN-22 (3x4)
QFN-8 (2x1.5)
SOT23-6
SOT563
SOT583
TSOT23-5
TSOT23-6
TSOT23-8
WLCSP-20 (1.75x2.1)
Catalog
Industrial
Is MPSafe Has MPL Product URL
     
MP9184A

19A, 600kHz, 20V Synchronous Boost Converter with Input Disconnect Function

1 3 20 3 22 25 0.65 1.225 600 No External Yes No Configurable UVLO, Output Disconnect QFN-22 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp9184a.html
MPQ3410

1.3A, 550kHz Synchronous Rectified Step-Up Converter AEC-Q100 Qualified

1 1.8 6 2.5 6 1.3 0.36 1.19 550 Internal Yes Enable (EN) TSOT23-5 Industrial 1 0 https://www.monolithicpower.com/en/mpq3410.html
MP3120
1.2A, 1.1MHz Synchronous Boost Converter with Output Disconnect
Buy On MPS 1 0.8 5 2.5 5 1.2 0.47 1.21 1050 No Internal Yes No Current Limiting, Enable (EN), Output Disconnect TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp3120.html
MP3410
1.3A, 550KHz Synchronous Rectified Step-up Converter
Buy On MPS 1 1.8 6 2.5 6 1.3 0.36 1.19 550 No Internal Yes No Current Limiting, Enable (EN) TSOT23-5 Catalog 1 0 https://www.monolithicpower.com/en/products/mp3410.html
MP3418

400mA, 1.2MHz, Synchronous, Step-up Converter with Output Disconnect

Buy On MPS 1 0.6 4 1.8 4 0.4 0.038 1.21 1200 No Internal Yes Yes Current Limiting, Over-Voltage Protection (OVP) TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp3418.html
MP3423

9A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect in 2x2mm QFN Package

Buy On MPS 1 1.9 5.5 2.5 5.5 9 0.043 0.807 600 No Internal Yes No Enable (EN), Output Disconnect QFN-14 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp3423.html
MP3422

6.5A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect in 2x2mm QFN Package

Buy On MPS 1 1.9 5.5 2.5 5.5 6.5 0.043 0.807 600 No Internal Yes No Enable (EN), Output Disconnect QFN-14 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp3422.html
MP3421

5.5A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect

Buy On MPS 1 1.9 5.5 2.5 5.5 5.5 0.043 0.807 600 No Internal Yes No Enable (EN), Output Disconnect QFN-14 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp3421.html
MP3415

3.6A, 1MHz, Synchronous, Step-Up Converter with Output Disconnect

Buy On MPS 1 1.8 5.5 1.9 5.5 1.5 0.22 0.6 1000 No Internal Yes Yes
Current Limiting, Output Disconnect, Over-Voltage Protection (OVP)
QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp3415.html
MP3416

1.1A, 5.5V, Low Quiescent Current, Synchronous Step-Up Converter with Output Disconnect and Battery Detection

Buy On MPS 1 0.86 5.5 1.8 5.5 1.1 0.0095 0.6 2000 No Internal, External Yes Yes Current Limiting, Enable (EN), Low-Battery Detection QFN-8 (2x1.5), TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp3416.html
MP3432

Fully Integrated, Synchronous, 30W Boost Converter with Pass-through Mode and Programmable Switching Current Limit

Buy On MPS 1 0.8 13 0.8 16 4.5A-21.5A (programmable) 0.51 1 600 No External No No
Configurable Current Limit, Configurable UVLO, Over-Voltage Protection (OVP), Selectable PSM/USM/FCCM
QFN-13 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp3432.html
MP3437
MPL

16VOUT, 9.5A, High-Efficiency, Fully Integrated, Synchronous Boost Converter

Buy On MPS 0.8 16 2 16 9.5 0.38 1 600 No Internal No No
Configurable UVLO, Current Limiting, Over-Voltage Protection (OVP), Selectable PSM/USM/FCCM
QFN-10 (2x2.5), TSOT23-8 Catalog 1 1 https://www.monolithicpower.com/en/products/mp3437.html
MP3414E
MPL

1.8A, 1MHz, High-Efficiency, Synchronous Step-Up Converter with Output Disconnect

Buy On MPS 1 0.6 4 1.8 4 1.8 0.035 1.21 1000 No Internal Yes Yes
Current Limiting, Internal Soft Start, Over-Voltage Protection (OVP), Short-Circuit Protection (SCP)
TSOT23-8 Catalog 1 1 https://www.monolithicpower.com/en/products/mp3414e.html
MP3435
MPL

19A, 600kHz, 22V Output Range, Synchronous Boost Converter with Input Disconnect Function

Buy On MPS 1 3 20 3 22 19 0.65 1.225 690 No External Yes No Configurable UVLO, Input Disconnect, Output SCP QFN-20 (3x4) Catalog 1 1 https://www.monolithicpower.com/en/products/mp3435.html
MP3424A
MPL

Current-Configurable, CC/CV, Synchronous Step-Up Converter with Output Disconnect and Minimized Inrush Current

Buy On MPS 1 2 5.5 3 5.5 9.5 0.32 0.805 580 No Internal Yes Yes
Configurable Current Limit, Current Limiting, Output Disconnect, Over-Voltage Protection (OVP)
QFN-14 (2x2) Catalog 1 1 https://www.monolithicpower.com/en/products/mp3424a.html
MP3438
MPL

2A, 16V, High-Efficiency, Fully Integrated, Synchronous Boost Converter

Buy On MPS 1 2.7 16 2.7 16 2 0.3 1 1400 No Internal No No
Configurable UVLO, COT Control, Internal Soft Start, Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Selectable PSM/USM/FCCM
SOT583 Catalog 1 1 https://www.monolithicpower.com/en/products/mp3438.html
MP3439
MPL

5.2V, 3A, Dual-Phase Boost Converter with Output Disconnect and I2C Interface

Buy On MPS 1 2.7 5 5 5.5 3.5 0.023 2000 No Internal Yes No
Dual-Phase Operation, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Selectable PSM/USM/FCCM, Short-Circuit Protection (SCP)
WLCSP-20 (1.75x2.1) Catalog 1 1 https://www.monolithicpower.com/en/products/mp3439.html
MP3414A

3A, 1MHz, 22μA Iq, 5.5V Synchronous Step-Up Converter with Output Disconnect

Buy On MPS 1 1.8 5.5 2 5.5 3.6 0.022 0.6 1000 No Internal Yes Yes Current Limiting, Over-Voltage Protection (OVP) TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp3414a.html
MP3428A

19A, 600kHz, 20V Synchronous Boost Converter with Input Disconnect Function

Buy On MPS 1 3 20 3 22 25 0.65 1.225 600 No External Yes No Configurable UVLO, Output Disconnect QFN-22 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp3428a.html
MP3431

21A, 16Vout High Efficiency Full-Integrated Synchronous High Power Boost Converter with Programmable Input Current Limit

Buy On MPS 1 0.8 13 1 16 21.5 0.45 1 600 No External No No
Configurable Current Limit, Configurable UVLO, Over-Voltage Protection (OVP), Selectable PSM/USM/FCCM
QFN-13 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp3431.html
MP3429

21A, 16VOUT, High-Efficiency, Fully Integrated Synchronous High-Power Boost Converter Support 30W Power Load

Buy On MPS 1 0.8 13 1 16 21.5 0.45 1 600 No External No No
Configurable UVLO, Over-Voltage Protection (OVP), Selectable PSM/USM/FCCM
QFN-13 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp3429.html
MP3424
Current Programmable, CC/CV, Synchronous, Step-Up Converter with Output Disconnect
Buy On MPS 1 2 5.5 3 5.5 9.5 0.32 0.805 580 No Internal Yes
Configurable Current Limit, Current Limiting, Output Disconnect, Over-Voltage Protection (OVP)
QFN-14 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/products/mp3424.html
MP28600

Ultra-Low 600nA Quiescent Current, Down to 0.1V VIN, Synchronous Boost Converter

Buy On MPS 1 0.7 5.25 2.5 5.25 1 0.0006 0.5 800 No Internal Yes Yes
Auto Switch between Boost Mode and Down Mode, COT Control, Output Disconnect, Over-Temperature Protection (OTP)
SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp28600.html
MP3433
MPL
20A, 22V, Synchronous Boost Converter with Configurable Input Current Limit and Dynamic Output Voltage Control
Buy On MPS 1 0.8 17 2.8 22 20 2 1 600 No Internal No No
Configurable Input Current Limit, Dynamic Output Voltage Control, Ultra-Low RDS(ON), USM Mode to Eliminate Audible Noise
QFN-16 (3x3) Catalog 1 1 https://www.monolithicpower.com/en/mp3433.html
MP3427

17A, 600kHz, 8V Input Range Synchronous Boost Converter

1 3 8 3 10 22 0.6 1.225 600 No External No No Configurable UVLO QFN-22 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp3427.html
MP3428

17A, 600kHz, 20V Wide Input Range Synchronous Boost Converter

1 3 20 3 22 22 0.6 1.225 600 No External No No Configurable UVLO QFN-22 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp3428.html
MP3115

High-Efficiency, Single-Cell Alkaline, 1.3MHz Synchronous Step-up Converter with Output Disconnect

1 0.95 2.5 2.5 4 1.3 0.2 1.225 1300 No Internal Yes No Enable (EN), Output Disconnect SOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp3115.html
MP9184

17A, 600kHz, 20V Wide Input Range Synchronous Boost Converter

1 3 20 3 22 22 0.6 1.225 600 No External No No Configurable UVLO QFN-22 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp9184.html
No more parts left for display.