MP9184
MP9184 continues to be in production for existing customers. Please consider this alternative for new designs:
MP9184A
MP9184A
19A, 600kHz, 20V Synchronous Boost Converter with Input Disconnect Function
Features & Benefits
- 3V to 20V Wide Input Range
- Integrated 10mΩ Low-Side Power FET
- SDR Driver for Synchronous Solution
- 19A Internal Switch Current Limit or External Programmable Input Current Limit
- Input Disconnect and Output SCP
- External Soft Start and Compensation for Higher Flexibility
- Programmable UVLO and Hysteresis
- < 1µA Shutdown Current
- Thermal Shutdown at 150°C
- Available in QFN-22 (3mm x 4mm) Package
… and many more!
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)3
- Vin (max) (V)20
- Vout (min) (V)3
- Vout (max) (V)22
- Isw Limit (typ) (A)22
- Iq (typ) (mA)0.6
- Vfb (V)1.225
- fsw (max) (kHz)600
- PGNo
- SSExternal
- Input/Output DisconnectNo
- Down ModeNo
- Package (mm)QFN-22 (3x4)
- GradeCatalog
The MP9184 is a 600kHz, fixed-frequency, high-efficiency, wide input range, current-mode boost converter with optional internal or external current-sensing configuration for high-integration and high-power applications. With a current limit above 17A, the MP9184 supports a wide range of applications, including POS, Thunderbolt, Bluetooth Audio, Power Banks, and Fuel Cells. The MP9184 features a 10mΩ, 24V power switch and a synchronous gate driver for high efficiency. An external compensation pin gives the user flexibility in setting loop dynamics and obtaining optimal transient performance at all conditions.
The MP9184 includes under-voltage lockout (UVLO), switching-current limiting, and thermal shutdown (TSD) to prevent damage in the event of an output overload.
The MP9184 is available in a low-profile 22-pin 3mm x 4mm QFN package.
-
Show more
Show less
Features & Benefits
- 3V to 20V Wide Input Range
- Integrated 10mΩ Low-Side Power FET
- SDR Driver for Synchronous Solution
- >17A Switch-Current Limit
- Up to 97.5% Efficiency
- Optional Internal/External Current-Sensing Configuration
- External Soft Start and Compensation for Higher Flexibility
- Programmable UVLO and Hysteresis
- < 1µA Shutdown Current
- Thermal Shutdown at 150℃
- Available in a 3mm x 4mm QFN-22 Package
Active Part Numbers:
MP9184GL-P MP9184GL-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP9184 Resources
-
PRODUCT CATEGORY
SYNCHRONOUS CONVERTERSPRODUCT CATEGORY -
PRODUCT
MP3433PRODUCT20A, 22V, Synchronous Boost Converter with Configurable Input Current Limit and Dynamic Output Voltage Control
-
PRODUCT
MP28600PRODUCTUltra-Low 600nA Quiescent Current, Down to 0.1V VIN, Synchronous Boost Converter
-
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MP3424PRODUCTCurrent Programmable, CC/CV, Synchronous, Step-Up Converter with Output Disconnect
-
PRODUCT
MP3414APRODUCT3A, 1MHz, 22μA Iq, 5.5V Synchronous Step-Up Converter with Output Disconnect
-
PRODUCT
MP3431PRODUCT21A, 16Vout High Efficiency Full-Integrated Synchronous High Power Boost Converter with Programmable Input Current Limit
-
PRODUCT
MP3429PRODUCT21A, 16VOUT, High-Efficiency, Fully Integrated Synchronous High-Power Boost Converter Support 30W Power Load
-
PRODUCT
MP3428APRODUCT19A, 600kHz, 20V Synchronous Boost Converter with Input Disconnect Function
-
PRODUCT
MP3439PRODUCT5.2V, 3A, Dual-Phase Boost Converter with Output Disconnect and I2C Interface
-
PRODUCT
MP3438PRODUCT2A, 16V, High-Efficiency, Fully Integrated, Synchronous Boost Converter
-
PRODUCT
MP3435PRODUCT19A, 600kHz, 22V Output Range, Synchronous Boost Converter with Input Disconnect Function
-
PRODUCT
MP3414EPRODUCT1.8A,1MHz,High-Efficiency,SynchronousStep-UpConverterwithOutputDisconnect
-
PRODUCT
MP3424APRODUCTCurrent-Configurable, CC/CV, Synchronous Step-Up Converter with Output Disconnect and Minimized Inrush Current
-
PRODUCT
MP3437PRODUCT16VOUT, 9.5A, High-Efficiency, Fully Integrated, Synchronous Boost Converter
-
PRODUCT
MP3432PRODUCTFully Integrated, Synchronous, 30W BoostConverter with Pass-through Mode andProgrammable Switching Current Limit
-
PRODUCT
MP3416PRODUCT1.1A, 5.5V, Low Quiescent Current, Synchronous Step-Up Converter with Output Disconnect and Battery Detection
-
PRODUCT
MP3421PRODUCT5.5A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect
-
PRODUCT
MP3415PRODUCT3.6A, 1MHz, Synchronous, Step-Up Converter with Output Disconnect
-
PRODUCT
MP3422PRODUCT6.5A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect in 2x2mm QFN Package
-
PRODUCT
MP3423PRODUCT9A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect in 2x2mm QFN Package
-
PRODUCT
MP3418PRODUCT400mA, 1.2MHz, Synchronous, Step-up Converter with Output Disconnect
-
PRODUCT
MP3120PRODUCT1.2A, 1.1MHz Synchronous Boost Converter with Output Disconnect
-
PRODUCT
MP3410PRODUCT1.3A, 550KHz Synchronous Rectified Step-up Converter
-
ARTICLE
MP3424 SINGLE AA BATTERY BOOST SOLUTIONARTICLEA single AA battery is a very convenient power source for portable low-power applications. A typical AA battery has a 2 ampere-hour capacity, and can supply peak currents of over 2A. The battery can typically supply 1.5V when fully charged, down to 0.9V when discharged. This does not include the internal resistance drop, which can be between 100mΩ and 120mΩ. To convert that voltage ran...
Log in to your account
Create New Account