MPQ3410
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)1.8
- Vin (max) (V)6
- Vout (min) (V)2.5
- Vout (max) (V)6
- Isw Limit (typ) (A)1.3
- Iq (typ) (mA)0.36
- Vfb (V)1.19
- fsw (max) (kHz)550
- SSInternal
- Input/Output DisconnectYes
- Package (mm)TSOT23-5
- GradeIndustrial
The MPQ3410 is a highly efficient, synchronous, fixed frequency, current-mode step-up converter with output to input disconnect, inrush current limiting and internal soft-start. It includes an error amplifier, ramp generator, comparator, NChannel switch and P-Channel synchronous rectified switch (which greatly improves efficiency). The output disconnect feature allows the output to be completely isolated from the input in shutdown mode.
The 550kHz switching frequency allows for smaller external components producing a compact solution for a wide range of load currents. The internal compensation and soft-start minimizes the external component count and limits the inrush current during startup. The MPQ3410 has integrated power MOSFET which can support up to 6V output and typical 1.3A switch current.
The MPQ3410 is offered in a thin SOT23-5 package.
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial/Automotive Temp Range Limits
- Over 90% Efficiency
- Output to Input Disconnect at Shutdown Mode
- Internal Synchronous Rectifier
- Inrush Current Limiting and Internal Soft-Start
- Internal Compensation
- 1.3A Typical Switch Current Limit
- 550kHz Fixed Switching Frequency
- Zero Current Shutdown Mode
- Thermal Shutdown
- 5-Pin TSOT-23 Package
- Available in AEC-Q100 Qualified Grade 1
Active Part Numbers:
MPQ3410DJ-LF-P MPQ3410DJ-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ3410 Resources
-
PRODUCT CATEGORY
SYNCHRONOUS CONVERTERSPRODUCT CATEGORY -
PRODUCT
MP3433PRODUCT20A, 22V, Synchronous Boost Converter with Configurable Input Current Limit and Dynamic Output Voltage Control
-
PRODUCT
MP28600PRODUCTUltra-Low 600nA Quiescent Current, Down to 0.1V VIN, Synchronous Boost Converter
-
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MP3424PRODUCTCurrent Programmable, CC/CV, Synchronous, Step-Up Converter with Output Disconnect
-
PRODUCT
MP3431PRODUCT21A, 16Vout High Efficiency Full-Integrated Synchronous High Power Boost Converter with Programmable Input Current Limit
-
PRODUCT
MP3429PRODUCT21A, 16VOUT, High-Efficiency, Fully Integrated Synchronous High-Power Boost Converter Support 30W Power Load
-
PRODUCT
MP3414APRODUCT3A, 1MHz, 22μA Iq, 5.5V Synchronous Step-Up Converter with Output Disconnect
-
PRODUCT
MP3428APRODUCT19A, 600kHz, 20V Synchronous Boost Converter with Input Disconnect Function
-
PRODUCT
MP3439PRODUCT5.2V, 3A, Dual-Phase Boost Converter with Output Disconnect and I2C Interface
-
PRODUCT
MP3438PRODUCT2A, 16V, High-Efficiency, Fully Integrated, Synchronous Boost Converter
-
PRODUCT
MP3424APRODUCTCurrent-Configurable, CC/CV, Synchronous Step-Up Converter with Output Disconnect and Minimized Inrush Current
-
PRODUCT
MP3435PRODUCT19A, 600kHz, 22V Output Range, Synchronous Boost Converter with Input Disconnect Function
-
PRODUCT
MP3414EPRODUCT1.8A,1MHz,High-Efficiency,SynchronousStep-UpConverterwithOutputDisconnect
-
PRODUCT
MP3437PRODUCT16VOUT, 9.5A, High-Efficiency, Fully Integrated, Synchronous Boost Converter
-
PRODUCT
MP3432PRODUCTFully Integrated, Synchronous, 30W BoostConverter with Pass-through Mode andProgrammable Switching Current Limit
-
PRODUCT
MP3421PRODUCT5.5A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect
-
PRODUCT
MP3416PRODUCT1.1A, 5.5V, Low Quiescent Current, Synchronous Step-Up Converter with Output Disconnect and Battery Detection
-
PRODUCT
MP3415PRODUCT3.6A, 1MHz, Synchronous, Step-Up Converter with Output Disconnect
-
PRODUCT
MP3423PRODUCT9A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect in 2x2mm QFN Package
-
PRODUCT
MP3422PRODUCT6.5A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect in 2x2mm QFN Package
-
PRODUCT
MP3418PRODUCT400mA, 1.2MHz, Synchronous, Step-up Converter with Output Disconnect
-
PRODUCT
MP3120PRODUCT1.2A, 1.1MHz Synchronous Boost Converter with Output Disconnect
-
PRODUCT
MP3410PRODUCT1.3A, 550KHz Synchronous Rectified Step-up Converter
-
ARTICLE
MP3424 SINGLE AA BATTERY BOOST SOLUTIONARTICLEA single AA battery is a very convenient power source for portable low-power applications. A typical AA battery has a 2 ampere-hour capacity, and can supply peak currents of over 2A. The battery can typically supply 1.5V when fully charged, down to 0.9V when discharged. This does not include the internal resistance drop, which can be between 100mΩ and 120mΩ. To convert that voltage ran...
Log in to your account
Create New Account