Ultra-Compact Quad-Output Power Module: MPM54304
Streamline Designs with Constant-On-Time (COT) Control Power Modules
Discover the MPM54304, an advanced quad-output power module from MPS that offers a compact and highly efficient solution for diverse applications. Operating across a 4V to 16V input voltage range, this integrated module supports up to 7V of output voltage and can handle varying output currents across its four channels. It features a constant-on-time (COT) control scheme for ultra-fast transient response and high efficiency, enabling minimal output capacitance. The MPM54304's ultra-thin LGA package provides up to 70% space savings compared to traditional discrete and PMIC solutions. Ideal for designs requiring multiple power rails, its flexibility is enhanced with configurable outputs and easy set-up via MPS’s graphical user interface (GUI). Watch now to see how the MPM54304 can streamline your power supply design, offering up to four independent outputs in a remarkably small footprint.
Related Detail Pages:
アカウントにログイン
新しいアカウントを作成