Simple 80V HS-FET Drivers: MPQ6590A and MP6590A
Replace Electromechanical Relays with Simple 80V High-Side MOSFET Drivers: MPQ6590A and MP6590A
Replace electromechanical relays with the MPQ6590A and MP6590A. These simple, compact N-channel high-side MOSFET (HS-FET) drivers for efficient solid-state switching operate on supply voltages up to 80V and provide a fast 1A gate drive for quick, reliable MOSFET control. Built-in over-current protection (OCP), under-voltage lockout (UVLO), and thermal shutdown improve system safety in automotive and industrial applications. Available in space-saving QFN packages with wettable flanks, with an AEC-Q100 qualified option, they offer a clean upgrade path from traditional relays. Watch to see how they can enhance your next design.
Features & Benefits:
- 7.5V to 80V Operating Input Voltage (VIN) Range
- Under-Voltage Lockout (UVLO), Thermal Shutdown, and Over-Current Protection (OCP)
- Fault Indication Output
Related Detail Pages:
アカウントにログイン
新しいアカウントを作成