MPL-AT2512-4R7C
Session popupval
Session textval
Session Titefor popup
Session textval
Session Titefor popup
Show default content
Parameters
概要
- Series DescriptionMolded Low Profile
- L (µH)4.7
- RDC (typ) (mΩ)170
- IR (40K) (A)1.8
- Isat (30%) (A)2.4
- Size Code2512
- A Dimension (L) (mm)2.50
- B Dimension (W) (mm)2.0
- C Dimension (H) (mm)1.20
- Operating Temp (max) (℃)125
- Mounting TypeSMD
The MPL-AT2512-4R7C offers a very low-profile inductor for designs with height restrictions. It features low DC resistance (DCR)/AC resistance (ACR) and high current capability.
-
もっと見る
少なく表示
機能と利点
- Size: 2.5mmx2mmx1.2mm
- Low Profile
- Low Audible Noise
- Molded Construction
- Soft Saturation
- Stable across High Temperatures
- Low DCR
- Max Operating Temp: +125°C
- Operating Voltage: 40V Max DC
- RoHS/REACH-Compliant; Halogen-Free
もっと見る
少なく表示
入手可能な製品番号
MPL-AT2512-4R7C
MPL-AT2512-4R7C Resources
-
PRODUCT CATEGORY
モールドインダクタ製品カテゴリ -
PRODUCT CATEGORY
インダクタ製品カテゴリ -
PRODUCT
MPL-AT2512-1R5C製品1.5μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-1R0C製品1.0μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-2R2C製品2.2μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-R47C製品0.47μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-SR7345-101製品100μH Shielded Inductor
-
PRODUCT
MPL-SR7345-100製品10μH Shielded Inductor
-
PRODUCT
MPL-SR7345-150製品15μH Shielded Inductor
-
PRODUCT
MPL-SR7345-220製品22μH Shielded Inductor
-
PRODUCT
MPL-SR7345-330製品33μH Shielded Inductor
-
PRODUCT
MPL-SR7345-470製品47μH Shielded Inductor
-
PRODUCT
MPL-SR7345-6R8製品6.8μH Shielded Inductor
-
PRODUCT
MPL-SR7345-3R3製品3.3μH Shielded Inductor
-
PRODUCT
MPL-SR7345-2R2製品2.2μH Shielded Inductor
-
PRODUCT
MPL-SR7345-1R5製品1.5μH Shielded Inductor
-
PRODUCT
MPL-SR7345-1R0製品1μH Shielded Inductor
-
PRODUCT
MPL-SR7345-4R7製品4.7μH Shielded Inductor
-
PRODUCT
MPL-AT2512-100C製品Low-Profile Molded Inductor, 10μH
-
PRODUCT
MPL-SE4030-470製品セミシールドインダクタ 47μH
-
PRODUCT
MPL-AT2512-2R2製品薄型のモールドインダクタ 2.2μH
-
PRODUCT
MPL-AT2512-4R7製品薄型のモールドインダクタ 4.7μH
-
PRODUCT
MPL-SE4030-R68製品セミシールドインダクタ 0.68μH
-
PRODUCT
MPL-SE4030-330製品セミシールドインダクタ 33μH
-
PRODUCT
MPL-SE2512-4R7製品セミシールドインダクタ 4.7µH
注文
アカウントにログイン
新しいアカウントを作成