The MP1611 is a monolithic, step-down, switchmode converter with built-in internal power MOSFETs. It achieves 1A continuous output current from a 2.5V to 5.5V input voltage with excellent load and line regulation. The output voltage can be regulated as low as 0.6V.
The constant-on-time control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-bycycle current limiting and thermal shutdown.
The MP1611 is available in an ultra-small SOT583 package, and requires a minimal number of readily available, standard external components.
The MP1611 is ideal for a wide range of applications including high-performance DSPs, wireless power, portable and mobile devices, and other low-power systems.
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
アカウントにログイン
新しいアカウントを作成