The MP1463-C724 is a frequency programmable (350kHz to 2.5MHz), synchronous, step-down, switching regulator with integrated, internal, high-side and low-side power MOSFETs. The MP1463-C724 provides 3A of highly efficient output current with current mode control for fast loop response.
The wide 3.3V-to-36V input range accommodates a variety of step-down applications. A 1μA shutdown mode quiescent current allows the MP1463-C724 to be used in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light-load condition to reduce switching and gate driving losses.An open-drain power good signal indicates the output signal.
Frequency foldback helps prevent inductor current runaway during start-up. Thermal shutdown provides reliable and fault-tolerant operation. High-duty cycle and low drop-out mode are provided for battery-powered systems.
The MP1463-C724 is available in a QFN-15 (2mmx3mm) package.
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
アカウントにログイン
新しいアカウントを作成