The MP1462 is a frequency-programmable (350kHz to 2.5MHz), synchronous, step-down, switching regulator with integrated, internal, high-side, and low-side power MOSFETs. The MP1462 provides 2A of highly efficient output current with current-mode control for fast loop response.
The wide 3.3V-to-19V input range accommodates a variety of step-down applications in an automotive input environment. A 1μA shutdown mode quiescent current allows the MP1462 to be used in battery-powered applications.
High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at the light-load conditions to reduce switching and gate driving losses. An open-drain power-good signal indicates the output signal.
Frequency foldback helps prevent inductor current runaway during start-up. Thermal shutdown provides reliable and fault-tolerant operation. High-duty cycle and low drop-out mode are provided for battery-powered systems.
The MP1462 is available in a QFN-15 (2mmx3mm) package.
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
アカウントにログイン
新しいアカウントを作成