The EVQ6620A-QN-00A is an evaluation board designed to demonstrate the capabilities of the MPQ6620A-AEC1, an eight-channel, automotive pre-driver with internal pulse-width modulation (PWM) generators and an serial peripheral interface (SPI).
The MPQ6620A-AEC1 integrates a charge pump to drive an external N-channel MOSFET for reverse battery protection. The high-side (HS) gate drive is generated by the charge pump, which allows for 100% duty cycle operation.
The MPQ6620A-AEC1 integrates eight independent PWM generators that can be applied to the corresponding outputs, greatly reducing the dependence on a microcontroller (MCU). Two built-in current-sense (CS) amplifiers can be used for HS, low-side (LS), and in-line current-sensing.
Internal safety features and diagnostic functions include short-circuit protection (SCP), under-voltage lockout (UVLO) protection, over-voltage protection (OVP), open-load detection (OLD), over-temperature warning (OTW), over-temperature shutdown (OTS), and gate drive fault (GDF) protection.
The MPQ6620A-AEC1 is available in a QFN-48 (7mmx7mm) package with wettable flanks. It is suitable for automotive power seats, lift gates, sunroofs, adaptive suspensions, and brushed DC motor drivers.
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
アカウントにログイン
新しいアカウントを作成