The EVQ4243-UE-00A evaluation board is designed to demonstrate the capabilities of the MPQ4243-AEC1, a buck-boost converter with USB Power Delivery (PD) protocol for source only.
The MPQ4243-AEC1 is a fully integrated USB PD solution for USB Type-C sourcing ports. It integrates a buck-boost converter with four power switches and a USB PD controller. The device achieves up to 5A of continuous output current (IOUT) across a wide input supply voltage (VIN) range.
The MPQ4243-AEC1's USB Type-C port supports USB PD revision 3.2 with a programmable power supply (PPS). It is backwards-compatible with dedicated charging port (DCP) schemes for battery charging specification (BC 1.2), 3A Divider mode, and 1.2V/1.2V mode. The device also supports QC 2.0/3.0, Huawei FCP mode, and universal fast-charging specification (UFCS).
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
アカウントにログイン
新しいアカウントを作成