The EVHF1070-1A-S-00A is an evaluation board designed to demonstrate the capabilities of HF1070-1A. The HF1070-1A is a highly integrated continuous conduction mode (CCM)/quasi-resonant (QR) flyback regulator with an integrated 1700V SiC. The QR control method is suitable for high-performance and high-efficiency design. Unlike conventional QR flyback controllers, the frequency foldback in the HF1070-1A ensures high efficiency across the entire load range.
The HF1070-1A is a secondary-side regulation (SSR)-based primary controller that requires secondary-side feedback circuitry. The HF1070-1A integrates a 1200V, high-voltage (HV) start-up circuit. The HF1070-1A adopts a patented valley-lock technique to restrain valley jumping from one to another during operation, which avoids audible noise completely.
The EVHF1070-1A-S-00A provides a reference design for a universal, isolated power supply with a 12.5V/2A, 19V/1A output.
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
アカウントにログイン
新しいアカウントを作成