The EV18811-4X-S-00A is an evaluation board designed to demonstrate the capabilities of the MP18811, an isolated, single-channel gate driver solution for driving power switching devices with a short propagation delay and minimal pulse-width distortion (PWD).
By utilizing MPS’s proprietary, capacitive-based isolation technology, the SOIC narrow-body package option can provide up to 3kVRMS of withstand voltage (per UL 1577). It can also provide a common-mode transient immunity (CMTI) rating above 100kV/μs between the input side and output driver. These advanced features enable high efficiency, high power density, and robustness in a wide variety of power applications.
It is recommended to read the MP18811 datasheet prior to making any changes to the EV18811-4X-S-00A. The MP18811 is available in an SOIC-8 NB (narrow-body) package.
もっと見る少なく表示
アカウントにログイン
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
アカウントにログイン
新しいアカウントを作成