Memory & Storage Solutions
Solutions for Memory & Storage


-
Performance
Margin on Current Capability
-
Process Technology
Faster Product Delivery Cycles
-
Efficiency
Less Power Loss
-
Reliable Voltage Protection
More Robust than Competition
DDR5 Memory Power Solutions
| MPS Part Number | Product Description | Powers |
|---|---|---|
| MP5431 | DDR5 Client PMIC |
DDR5 Client Memory Modules |
| MP5431C | DDR5 Client PMIC |
DDR5 Client Memory Modules |
| MPQ8894 | DDR5 Server PMIC |
DDR5 Server Memory Modules |
| MPQ8895 | DDR5 Server PMIC |
DDR5 Server Memory Modules |
| MPQ8895F | DDR5 Server PMIC |
DDR5 Server Memory Modules |
SSD Storage Power Solutions
| MPS Part Number | Product Description | Powers |
|---|---|---|
| MP5477 | PMIC for SSD |
Enterprise SSD |
| MP5515 | Power Loss Protection PMIC |
Data Center and Enterprise SSD |
| MP5516 | Power Loss Protection PMIC |
Data Center and Enterprise SSD |
| MP2183 | Step Down Converter |
Client SSD |
MP5431
DDR5 Client DIMM PMIC with Digital Interface
The MP5431 is a complete power management IC (PMIC) that integrates three high-efficiency, step-down DC/DC converters and a flexible logic interface for DDR5.
The MP5431 provides three channel buck outputs. Buck A and buck B are configured to a dual-phase, interleaving buck converter with current-sharing performance or two single-phase buck converters. Buck C is configured to a single-phase buck converter. The buck converters are designed to support the specific power requirements of DDR5 Client DIMM.
MPQ8895
12V, 6A, Quad-Buck PMIC with I2C/I3C Interface for DDR5
The MPQ8895 is a complete power management IC (PMIC) that integrates four high-efficiency, step-down DC/DC converters and a flexible logic interface for DDR5.
The MPQ8895 provides four channel buck outputs. Buck A and buck B are configured to a dual-phase, interleaving buck converter with current-sharing performance. Buck C and buck D configured to two single-phase buck converters that are designed to support the specific power requirement of DDR5.
MP5516
2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
The MP5516 is a monolithic power management solution designed to manage energy storage and release in enterprise solid-state drives (SSDs). It integrates an input current limit (ILIMIT_E-FUSE) switch and a bidirectional buck-boost converter for energy management. The e-fuse features a low on resistance (RDS(ON)), current limiting, and reverse-current blocking.
The configurable ILIMIT_E-FUSE prevents inrush current during start-up. Reverse-current blocking prevents backup energy from flowing to the failing input voltage (VIN) port to fully utilize the backup energy during a power outage.
Applications
| Market Application | MPS Powers Various Product Types |
|---|---|
| AI | DDR5 Server DIMM, LPCAMM, Data Center SSD |
| Automotive | Automotive SSD |
| Consumer | LPCAMM, DDR5 Client DIMM, Client SSD |
| Client PC | LPCAMM, DDR5 Client DIMM, Client SSD |
| Industrial IoT | DDR5 Server DIMM, Industrial SSD |
| Mobile | LPCAMM, DDR5 Client DIMM |
| Networking | Data Center SSD, LPCAMM, DDR5 Server DIMM |
| Data Center and Server | Data Center SSD, DDR5 Server DIMM |
アカウントにログイン
新しいアカウントを作成