Agilex 3 Reference Design
For more information (design files, test reports, etc.)
Response within 2 business days
Agilex part numbers
- A3C 025
- A3C 050
- A3C 065
- A3C 100
- A3C 135

MPS Products
| Part Number | Quantity | Description |
| MPQ4371-8000 | 3 | 36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified |
| MP5036A | 1 | 5V, 0.4A to 5A Current Limit Switch with 5.75V Over-Voltage Clamp |
| MPQ2287-0016 | 1 | 6V, 14A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ4324-2001 | 3 | 36V, 0.5A to 4A Peak, Ultra-Compact, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified |
アカウントにログイン
新しいアカウントを作成